Tilt Switch - RM50 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tilt Switch - RM50

Tilt Switch - RM50

Parker's RM50 tilt switches detect angular movement in a single axis. They are designed using reed switch technology and no moving external components making them very robust and well suited for applications where mercury (Hg) cannot be used.

Technical Specifications

  • Contact Rating: 0.25 - 20 W
  • Maximum Switching Voltage: 20 VDC
  • Maximum Switching Current: 0.02 - 1 A
  • Maximum Operating Temperature: 105 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM
  • Housing Material: Glass-filled Nylon
  • Mounting Hole Diameter: 6.0 mm (x2)
  • Switch Option: NO
  • Hysteresis: ± 10 ° max
  • Sensor Type: Tip/tilt

Full Product Description

Parker's RM50 delivers non-contacting tilt sensing in a single axis to indicate angular movement beyond a certain point.  When mounted horizontaly, the switch has a range of up to ±10 degrees.  However, the switch can be mounted at different angles to accomodate applications where larger angular movement needs to be detected.  

The sensors are built in a single package with no external moving components and magnetic characteristics help to reduce false tripping caused by vibration and sudden movements.  The sensors are very robust and able to withstand rugged applications   The potted design combined with the sealed connector give the sensors IP67 protection for outdoor applications.  The mechanical features offered provide for easy installation and removal, even in field conditions.

These features make the RM50 an environmentally safe alternative to old mercury switch designs.

Markets:
• Industrial
• Mobile

Features/Benefits:
• Glass filled plastic for corrosion resistance.
• ±10° operation in a single axis.
• Large hysteresis to reduce false tripping.
• IP67 rating

Applications:
• Mercury switch replacement
• Hood position
• Roll position

Related Documents

×
Products Model Number
01715ECD RM50
159204ECD RM50 with Diagnostic Coverage

687463
936514