Vacuum Generator - MC22 Series (integrated) | Australia & New Zealand

Vacuum Generator - MC22 Series (integrated) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Vacuum Generator - MC22 Series (integrated)

Vacuum Generator - MC22 Series (integrated)

The MC22 is a light weight vacuum package for factory automation. The MC22 includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors and an optional vacuum check valve.

Technical Specifications

  • For Fluid Type: Air
  • Operating Pressure: 21 to 84 psig
  • Maximum Operating Temperature: 132 °F, 50 °C
  • Maximum Flow Rate: n/a
  • Minimum Operating Temperature: 41 °F, 5 °C
  • Actuation Type: n/a
  • Maximum Operating Pressure: 84 psi
  • Technology: Pneumatics
  • Seal Material: n/a
  • Operation Type: Single Stage Venturi
  • Mounting Type: Inline, Manifold
  • Maximum Vacuum Flow Rate: up to 1.55 SCFM
  • Inlet Pressure Rating: 1.55 SCFM
  • Vacuum Pressure Rating: 24 Hg
  • Sensor Type: PNP Sensor, NPN Sensor
  • Number of Manifold Outlets: 8
  • Vacuum Port Size: M5 inch
  • Inlet Port Size: 1/8 inch
  • Port Type: NPT, BSPP
  • Input Voltage: 24 VDC
  • Electrical Connection: Clip Type
  • Pressure Rating: 21 to 84 psig, 1.4 to 5.8 bar
  • Operating Temperature: 5 to 50 °C, 41 to 132 °F
  • Body Material: Aluminum

Full Product Description

The MC22 is a light weight complete vacuum package designed for maxiumum productivity and performance in a factory automation environment. The MC22 includes vacuum generating and blow-off release valves included with the unit. The small foot print allows the unit to be located close to the suction cup for maximum performance. The MC22 has additional integrated components such as a regulating blow-off needle, vacuum filters, exhaust mufflers, and an optional vacuum check valve. Integrated check valves offer air economizing options with the MPS-23 and MVS-201 pressure sensors. Additionally, the MVS-201 has an output for vacuum confirmation and a controlled output that interfaces directly with the blow-off release pilot valve. This eliminates a PLC output required for low-off release. The sensor automatically activates the blow-off release when the vacuum signal is removed. This is an excellent option for existing applications with only one PLC output and the user wants to add air economizing without changing the PLC Logic. The unit can be ordered normally open or normally closed and be assembled into a maximum 8 station manifold.

Markets
• Industrial
• Factory Automation

Features/Benefits
• Integrated check valves and other components offer air economizing  options

Applications
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Related Documents

×
Products

687463
687577