VSO®-EP - Miniature Pressure Controller | Product Series

Filter by

    No filters selected

Configuration

Effective Orifice Sizes

Pressure Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
VSO®-EP - Miniature Pressure Controller

VSO®-EP - Miniature Pressure Controller

Parker’s VSO- Electronic pressure control unit is specifically designed for precision gas and microfluidic flow control.

Technical Specifications

  • Flow Control: Pressure
  • Industry Application: Volumetric Flow Control, Carrier Gas Pressure Control, Air over Liquid Flow Control, Vacuum Generator Control
  • Control Method: No, Yes
  • Pressure Control Range: 0.25 to 5 psi, 0.75 to 15 psi, 1.5 to 30 psi, 2.5 to 50 psi, 5 to 100 psi
  • Orifice Size: .003, .01 and .03" (0.076, 0.25 and 0.76 mm)
  • Height: 2.20 in. ( 56 mm)
  • Width: 2.32 in. ( 59 mm)
  • Length: 1.27 in. ( 32 mm)

Full Product Description

The Paker VSO®- EP Miniature Electronic Pressure Control Unit converts a variable electrical control signal into a variable pneumatic output. Used to control critical pressure, the VSO®-EP replaces manual regulators, needle valves, flow controllers, and vent orifices; providing integral closed loop proportional control. This product uses Parker Hannifin’s patented VSO® proportional valve and offers significant improvements over dual valve controllers. VSO®- EP is used for carrier gas flow control, microfluidic flow control, and for aspirate/dispense applications.

Markets:
Analytical Chemistry
Mass Spectrometry
Gas Chromatography
Flow Cytometry

Features/Benefits:
Offers silent operation to reduce system noise levels
Ensures high accuracy and unparalleled resolution for improved results
Tested for long life to improve system availability
Offers internal closed loop control to minimize system development time
OEM application-specific configurations available
Analog control for added design flexibility
RoHS compliant

Applications:
Volumetric Flow Control
Carrier Gas Pressure Control
Air over Liquid Flow Control
Electronic Pressure Regulation
Vacuum Generator Control
Clinical Diagnostics
Print Markets

Related Documents

×
Products Configuration Effective Orifice Sizes Pressure Range
990-005001-015 Internal Vent .01" 0-15 psig
990-005001-050 Internal Vent .01" 0-50 psig
990-005001-100 Internal Vent .01" 0-100 psig
990-005003-005 Internal Vent .03" 0-5 psig
990-005003-015 Internal Vent .03" 0-15 psig
990-005003-050 Internal Vent .03" 0-50 psig
990-005003-100 Internal Vent .03" 0-100 psig
990-005010-100 No Internal Vent .01" 0-100 psig
990-005011-015 No Internal Vent .01" 0-15 psig
990-005011-050 No Internal Vent .01" 0-50 psig
990-005011-100 No Internal Vent .01" 0-100 psig
990-005013-030 No Internal Vent .03" 0-30 psig

687463
687821