Weld Fittings

Filter by

No filters selected

Division

Application

Fitting Type

Media

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Weld Fittings


Weld Fittings

Parker offers a comprehensive range of weld fittings with different configurations such as straight weld nipples, elbows, reducers or directionally adjustable weld nipple fittings with O-ring seal. Product range: Series L/S from 6 to 42 mm tube outer diameter. Material: steel and 1.4571 stainless steel. Nominal pressure PN: max. 630 bar


Ermeto reducing weld nipples are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.

Viewing 10 of 50

Parbond Series PFA Fusible Pipe Fittings offer high leak integrity and are designed to yield a permanent connection in high-flow, minimal pressure drop applications. They are ideal for ultra-high purity (UHP) and corrosive chemical piping systems.

Viewing 10 of

Tubebond Series PFA Tube Bond Fittings (sizes 1/4 to 1 inch) offer high leak integrity and are ideal for ultra-high purity (UHP) tubing systems that do not require removable components or have lower pressure requirements that may not require PFA pipe.

Viewing 10 of 28

Ermeto tube bend weld nipples are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.

Viewing 10 of 14

Ermeto tube to weld fittings are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.

Viewing 10 of 145

Ermeto weld bulkheads are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.

Viewing 10 of 94

Ermeto weld fittings are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.

Viewing 10 of 47

The wide Ermeto fitting range allows welded tube connections. Therefore, the weld nipple has to be welded onto the tube end. Using the standard Ermeto nut, this weld nipple can then be connected to the tube joint of any Ermeto tube fitting.

Viewing 10 of 97

Parker's Weld-lok® Series fitting is a permanent socket weld tube fitting that meets the most exacting requirements of any system in the chemical and nuclear industry.

Viewing 10 of 84

Parker's Prestolok PLP push-to-connect fittings offer improved throughput, increased efficiency, smaller footprints, faster assembly and leak-reducing innovation.

Viewing 10 of 341

Parker 316L Stainless Steel Metal Gasket Face Seal Fittings are made for use in ultra high purity semiconductor applications. When assembled, the toroid face forms a leak-tight metal-to-metal connection in vacuum or positive pressure conditions.

Viewing 10 of 140

Parker 316L Stainless Steel Weld Fittings are made for use in ultra high purity semiconductor applications. Optimized for orbital welding systems, they meet SEMI F20 requirements for cleanliness and corrosion resistance.

Viewing 10 of 126

MiniButtweld™ Fittings, optimized for use with orbital welding systems, are designed for use in UHP tubing systems. The fittings are highly compact and features a unique wetted surface enhancement that prevents outgassing, inhibits corrosion.

Viewing 10 of 75

Note: This product is no longer available - please contact us for further assistance

Viewing 10 of 1

687463
687463