Hydraulic Hose

Filter by

No filters selected

Inside Diameter

Maximum Operating Pressure

Application

Technology

Media

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic Hose


Hydraulic Hose

Parker has the largest hydraulic hose range in the market, which are available with the most abrasion-resistant covers. As marketing-leading hydraulic hose manufactures, we offer a a range that can deliver high performance and can withstand the harshest working environments. Our hoses are designed to perform in both high and low temperatures and pressures and are suitable for a variety of applications. Each of our hydraulic hoses are also in compliance with stringent industry standards such as REACH and RoHS.


Parker 2380N and 2388N oil and gas hoses meet ISO 13628-5 and API 17EN specifications.

Viewing 10 of 1

Parker's 510D hydraulic hose reduces noise in hydraulic systems. Quick connect fittings to speed up installation and it has a low for to flex for tighter routing.

Viewing 10 of 8

Part of the GlobalCore line of robust yet lightweight hydraulic hose, Parker’s 797 hose is an easy-to-bend, easier-to-install 6000 PSI constant working pressure hose.

Viewing 10 of 32

Part of Parker’s GlobalCore constant working pressure hose line, lightweight and flexible 387 hoses consistently deliver 3,000 PSI performance across markets and across the globe.

Viewing 10 of 32

Part of the GlobalCore family of robust hydraulic hoses. Parker’s 787 hose delivers 5000 PSI constant working pressure in a lightweight and easy to bend product.

Viewing 10 of 32

Parflex 563TJ TOUGHJACKET™ 3,000 PSI Hose features the best low length change hose under pressure (+/- 1%) with maximum abrasion resistance. Formed hose and/or bonded hose.

Viewing 10 of 6

Parker's 481 hyraulic hose is a hydraulic industry standard rubber hose that has a pressure range of 230-40 bar(3250-575 PSI), which features a compact construction for tight routing requirements.ISO 1436-1 TYPE 1SN / SAE 100R1 TYPE AT / EN 853 TYPE 1SN

Viewing 10 of 26

Parker’s 487 GlobalCore hose offers high performance, low-force-to-flex, and constant working pressures of 4,000 psi.

Viewing 10 of 32

Parker’s Non-Conductive 100R7 hose has a high-density braid to handle maximum impulse life. Most 518D sizes feature a nylon core tube. Available as a formed hose and/or bonded hose.

Viewing 10 of 17

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in an SAE 100R8 hose. Available as a bonded hose assembly.

Viewing 10 of 11

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance.

Viewing 10 of 10

Parker Hoses 2580N Black Eagle for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Viewing 10 of 1

Parker's 206 hose is a transportation hose that has a pressure range of 350-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.

Viewing 10 of 11

Parker’s 472TC hose is a hydraulic industry standard hose that has a pressure range of 1300-2250 PSI, which allows for one to meet the specifications of any task at hand.

Viewing 10 of 3

Parker 2245N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 45 MPa.

Viewing 10 of 7

Powerflex hose designed with extra flexibilty & resistant to frequent impulses also exceeds EN853 2SN specification.

Viewing 10 of 7

Parker's 426 hose is a hydraulic industry standard hose that has a pressure range of 375-2750 PSI, which is designed for high-temperature applications.

Viewing 10 of 9

SAE100R6PM hose is made as per the specification SAE type 100 R6. Hose reinforcement is synthetic textile braid and recommended for using on low pressure and return lines.

Viewing 10 of 7

PTFE Hose 929B features a heavier wall for improved kink resistance and enhanced resistance to gas permeation over 919/919B hose. Use in a wide temperature range from -100°F to +450°F.

Viewing 10 of 8

Parker’s 201 hose is a transportation hose that has a pressure range of 200-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.

Viewing 10 of 12

Parker's 213 hose is a transportation hose that has a pressure range of 175-2000 PSI and is reinforced with one fiber braid and one steel braid making it excellent for rugged transportation applications.

Viewing 10 of 11

Parker 100R18 compliant hose, 53DM/538DM low temperature hydraulic hose, features exceptional flexibility with temperatures as low as -70°F. Single or bonded hose assemblies.

Viewing 10 of 17

Parker Convoluted 939/939B PTFE Hose features excellent flexibility and kink resistance for superior performance in chemical transfer, high temperature hydraulics, and hose applications requiring tight routings.

Viewing 10 of 16

Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.

Viewing 10 of 6

Parker High Pressure 2380N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 75 MPa.

Viewing 10 of 13

687463
687463