Refrigerated Dryers

Filter by

No filters selected

Minimum Operating Temperature

Maximum Operating Temperature

Brand

Division

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Refrigerated Dryers


Refrigerated Dryers

Engineered to provide quality treatment for compressed air and eliminate costly contamination problems, Parker's refrigerated air dryers combine superior performance and energy savings. These innovative dryers ensure reliability, efficiency, energy savings, and compact dimension and weight – making them ideal for all industrial users. A refrigerated dryer is typically selected to achieve its design performance at the user's most extreme working conditions. They can be used at low pressures as well as high pressures and use no processed compressed air during the air treatment. Parker refrigerated air dryers are energy efficient without sacrificing the quality of the air provided.


Energy saving refrigerated compressed air dryers effecitve in removing water vapor, down to levels in accorance with ISO8573-1, from compressed air flow rates between 325-6000 scfm while maintaining industry leading low operating costs.

Viewing 10 of 23

Refrigerated compressed air dryers effecitve in removing water vapor, down to levels in accorance with ISO8573-1, from compressed air flow rates between 10-250 scfm while maintaining industry leading low operating costs.

Viewing 10 of 17

Refrigeration air dryers are ideal for general purpose oil free air treatment applications. Dewpoints of 38°F to 50°F are suitable for many indoor applications where general removal of water and some vapor is suitable for the end user's process.

Viewing 10 of

Refrigeration air dryers are ideal for general purpose oil free air treatment applications. Dewpoints of 38°F to 50°F are suitable for many indoor applications where a general removal of water and some vapor is suitable for the end user's process.

Viewing 10 of

Effective removal of water vapour (to +3°C pdp) from compressed air at low operating costs. Dual frequency ready, with volume flows up to 10800m³/h (50Hz) or 11812m³/hr (60Hz) @ 7 barg.

Viewing 10 of 27

Effective removal of water vapour (to +3°C pdp) from compressed air at low operating costs. Dual frequency ready, with volume flows up to 600m³/h (50Hz) or 689m³/hr (60Hz) @ 7 barg.

Viewing 10 of 43

Parker Hiross SPL Series Refrigerated Dryers provide volume flow from 0.6 to 5 m³/min with pressure dew points of 3°C to 10°C which ensures continuity and reliability of industrial applications.

Viewing 10 of 18

Parker Hiross PDG Series Refrigerated Dryers provide volume flow from 7 to 110 m³/min with pressure dew points of 3°C to 10°C which ensures continuity and reliability of industrial applications.

Viewing 10 of 18

Note: This product is no longer available - please refer to the Starlette Plus-E (SPS) Series Non-Cycling Refrigerated Compressed Air Dryers for current offering.

Viewing 10 of 12

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 31

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 7

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 5

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 12

Note: This product is no longer available - please refer to the PoleStar Smart-E (PSE) Series Cycling Refrigerated Compressed Air Dryers for current offering.

Viewing 10 of 30

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 58

687463
687463