Mangueira de grau alimentar

Filtrar por

Nenhum filtro selecionado

Marca

Tecnologia

Divisão

Diâmetro interno

Pressão máxima de operação

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

Mangueira de grau alimentar


Mangueira de grau alimentar

Parker industrial hose and tubing meets a variety of government/industry standards to cleanly and safely transfer a range of food, beverages and potable water.


Nexbraid PVC Clear Standard Wall General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 150°F and 250 psi, Series 125

Visualização 10 de 11

Translucent dual purpose food contact/petrol hose with a distinctive red/gold tracer to identify its dual application. Conforms to AS/NZS 2070 for food contact requirements. Safety factor 4:1.

Visualização 10 de 16

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Visualização 10 de 35

Aperspir is a suction and delivery PVC hose engineered to resist to abrasive and liquid food.

Visualização 10 de 17

Thoro-Braid PVC Clear General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 140°F and 355 psi, Series 7581

Visualização 10 de 9

Gambrinus Blue 10 bar SM is a hose engineered to handle fatty foods, milk in a variety of suction and delivery applications, including milk collection.

Visualização 10 de 14

Vinitress is a clear PVC hose engineered for the delivery of liquid food and beverage contents and sanitary products.

Visualização 10 de 12

Gambrinus UPE SM EN 12115 is a medium pressure suction and discharege hose designed to handle all beverages, animal or vegetable fats and oils, pharmaceutical and sanitary materials.

Visualização 10 de 8

Gambrinus Blue 10 is engineered to handle fatty foods, milk in a variety of transfer and delivery applications, including milk collection.

Visualização 10 de 13

Drinkpress WB/L 10 bar is designed either to deliver liquid food and beverage contents and for cleaning purposes in food processing.

Visualização 10 de 5

Nexbraid PVC Potable Water By-Pass Hose is designed as a temporary conduit for water supply during construction, maintenance and repair of pipe to 150°F and 250 psi, Series 128

Visualização 10 de 6

Gambrinus Red 10 bar SM is a food grade beer and wine suction and transfer hose for fixed and mobile installation.

Visualização 10 de 13

Clear Vinyl Tubing Suitable for food and beverage lines operating at low pressures, general purpose low pressure delivery lines, light siphon lines, cable protection and drainage lines. Conforms to AS/NZS 2070 for food contact requirements.

Visualização 10 de 6

Nexbraid PVC Clear Heavy Duty General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 150°F and 350 psi, Series 126

Visualização 10 de 7

For non-toxic applications. Suitable for use as a milk tanker suction and delivery hose. Conforms to AS/NZS 2070 standards. Food contact clear with white helix.

Visualização 10 de 3

Flare-Seal® assemblies increase flow by providing smooth, clean connections and preventing bacterial entrapment. They are available with a stainless steel braid, polypropylene braid or other optional braids for fluid handling and paint applications.

Visualização 10 de 36

PTFE hose with a nomex braid eliminates RFI issues and theyare also less susceptible to cracking from stress or flexing than metal hose assemblies.

Visualização 10 de 10

Parker's STW/STB “True-Bore” Hose differs from other smoothbore PTFE hoses. This braided PTFE hose has a larger I.D. to speed up the flow of the media.

Visualização 10 de 16

PUREBev Series 7630 is a flexible delivery and suction hose designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.

Visualização 10 de 6

PUREBev Series 7630P features our PRO cover and is designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.

Visualização 10 de 5

PUREBev Series 7630PL featuring our PLUS cover confirms exceptional quality. This extra flexible, light weight delivery and suction hose is designed for non-fatty food products including beer and wine. Tube consist of premium Butyl and UHMWPE materials.

Visualização 10 de 5

PUREWash Series 7680 hose can be used in virtually every type of food and beverage processing plant. The tube is FDA compliant (not to be used in food transfer) and the cover is non-marking and also available in blue for a cleaner look.

Visualização 10 de 8

PURETransfer Series 7620 is a high quality, flexible delivery and suction hose. This series is designed to convey dry abrasives. The white anitstatic tube material consists of premium nitrile (NBR).

Visualização 10 de 5

PUREFood Series 7640P is a high quality, flexible delivery and suction hose. This series is designed to convey cooking oils and fat, dairy products, and oily sauces. The tube material consists of premium nitrile (NBR).

Visualização 10 de 4

PUREFood Series 7640 is a high quality, flexible delivery and suction hose. This series is designed to convey cooking oils and fat, dairy products, dry abrasives, and oily sauces. The tube material consists of premium nitrile (NBR).

Visualização 10 de 5

687852
687852