Autoclave 3B (3 Way) Ball Valve Series - 20,000 PSI (1379 bar) | Product Series

Filter by

    No filters selected

Orifice Size (inch)

Connection Size (inch)

Connection Type

Series

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave 3B (3 Way) Ball Valve Series - 20,000 PSI (1379 bar)

Autoclave 3B (3 Way) Ball Valve Series - 20,000 PSI (1379 bar)

Parker Autoclave 3-Way, 3B Series Ball Valves are manual 3 way valves. These ball valves operate up to 20,000 psi (1,379 bar) with a variety of end connections. These valves feature a trunnion mounted stem with ball orifices from 3/16" to 1/2".

Technical Specifications

  • Materials of Construction: 316 Stainless Steel, for other options contact factory
  • Options: High Temperature, Air to Open, Air to Close, Air to Open/Close, Electric 120VAC, 220VAC, 240VAC
  • Maximum Operating Pressure: 10000, 15000, 20000 psi, 689, 1034, 1379 bar
  • Orifice Size: 3/16, 3/8, 1/2 inch
  • Product Series: 3 Way
  • Connection Type: Low Pressure, Medium Pressure, High Pressure, NPT, Flared Cone
  • Connection Size: 1/8, 1/4, 3/8, 1/2, 9/16, 3/4, 1 inch
  • Seat Material: PEEK as standard

Full Product Description

Parker Autoclave 3B Series, 3-Way ball valves have been designed to provide superior quality for maximum performance within a variety of valve styles, sizes, and process connections. These 3 way ball valves feature an integral one-piece trunnion mounted ball and stem that eliminates the shear failure common to two-piece designs. The seat glands are re-torqueable for longer seat life, and the low friction pressure-assisted graphite filled PTFE stem seal reduces actuation torque and increases cycle life. The valves have a full port flow path that minimizes pressure drop and are fitted with PEEK seats to ensure excellent chemical, heat and wear resistance.

As standard, these 3 way high pressure ball valves are manufactured from cold worked 316 stainless steel and are capable of operating at up to 20,000 PSI (1,379 bar). The wetted parts are also available in other materials. The valves are fitted with Viton O-rings, rated for operation over a temperature range of -17.8 to 204ËšC (0 to 400ËšF). Other O-ring materials are optionally available to extend the upper limit to 260ËšC (500ËšF).



Features/Benefits:

• One-piece, trunnion mounted style, stem design eliminates shear failure and reduces the effects of side loading.

• Re-torqueable seat glands for longer seat life.

• Carbon filled PEEK seats offer excellent resistance to chemicals, heat, and wear/abrasion.

• 316 cold worked stainless steel construction.

• Low friction pressure assisted graphite filled Teflon stem seal increases cycle life and reduces operating torque.

• Quarter turn from open to close with positive stop.

• Viton o-rings for operation from 0°F (-17.8°C) to 400°F (204°C).

• Optional o-rings available for high-temperature applications.

• Optional wetted materials.

• Wide selection of tube and pipe end fittings available.

• Electric and pneumatic actuator options.


Related Documents

×
Products Orifice Size (inch) Connection Size (inch) Connection Type Series Maximum Working Pressure (psi)
3B3S15L2 3/16" 1/8" Low Pressure 3 Way Switching 15000
3B3S15L4 3/16" 1/4" Low Pressure 3 Way Switching 15000
3B3S15L6 3/16" 3/8" Low Pressure 3 Way Switching 15000
3B3S10L8 3/16" 1/2" Low Pressure 3 Way Switching 10000
3BD3S15L2 3/16" 1/8" Low Pressure 3 Way Diverting 15000
3BD3S15L4 3/16" 1/4" Low Pressure 3 Way Diverting 15000
3BD3S15L6 3/16" 3/8" Low Pressure 3 Way Diverting 15000
3BD3S10L8 3/16" 1/2" Low Pressure 3 Way Diverting 10000
3B3S20M4 3/16" 1/4" Medium Pressure 3 Way Switching 20000
3B3S20M6 3/16" 3/8" Medium Pressure 3 Way Switching 20000
3B3S20M9 3/16" 9/16" Medium Pressure 3 Way Switching 20000
3BD3S20M4 3/16" 1/4" Medium Pressure 3 Way Diverting 20000
3BD3S20M6 3/16" 3/8" Medium Pressure 3 Way Diverting 20000
3BD3S20M9 3/16" 9/16" Medium Pressure 3 Way Diverting 20000
3B3S20H4 3/16" 1/4" High Pressure 3 Way Switching 20000
3B3S20H6 3/16" 3/8" High Pressure 3 Way Switching 20000
3B3S20H9 3/16" 9/16" High Pressure 3 Way Switching 20000
3BD3S20H4 3/16" 1/4" High Pressure 3 Way Diverting 20000
3BD3S20H6 3/16" 3/8" High Pressure 3 Way Diverting 20000
3BD3S20H9 3/16" 9/16" High Pressure 3 Way Diverting 20000
3B3S15P2 3/16" 1/8" NPT 3 Way Switching 15000
3B3S15P4 3/16" 1/4" NPT 3 Way Switching 15000
3B3S15P6 3/16" 3/8" NPT 3 Way Switching 15000
3B3S15P8 3/16" 1/2" NPT 3 Way Switching 15000
3BD3S15P2 3/16" 1/8" NPT 3 Way Diverting 15000
3BD3S15P4 3/16" 1/4" NPT 3 Way Diverting 15000
3BD3S15P6 3/16" 3/8" NPT 3 Way Diverting 15000
3BD3S15P8 3/16" 1/2" NPT 3 Way Diverting 15000
3BD6S10L8 3/8" 1/2" Low Pressure 3 Way Diverting 10000
3B6S10L8 3/8" 1/2" Low Pressure 3 Way Switching 10000
3B6S20M6 3/8" 3/8" Medium Pressure 3 Way Switching 20000
3B6S20M9 3/8" 9/16" Medium Pressure 3 Way Switching 20000
3BD6S20M6 3/8" 3/8" Medium Pressure 3 Way Diverting 20000
3BD6S20M9 3/8" 9/16" Medium Pressure 3 Way Diverting 20000
3B6S20H6 3/8" 3/8" High Pressure 3 Way Switching 20000
3B6S20H9 3/8" 9/16" High Pressure 3 Way Switching 20000
3BD6S20H6 3/8" 3/8" High Pressure 3 Way Diverting 20000
3BD6S20H9 3/8" 9/16" High Pressure 3 Way Diverting 20000
3B6S15P4 3/8" 1/4" NPT 3 Way Switching 15000
3B6S15P6 3/8" 3/8" NPT 3 Way Switching 15000
3B6S15P8 3/8" 1/2" NPT 3 Way Switching 15000
3BD6S15P6 3/8" 3/8" NPT 3 Way Diverting 15000
3BD6S15P8 3/8" 1/2" NPT 3 Way Diverting 15000
3BD6S15P4 3/8" 1/4" NPT 3 Way Diverting 15000
3B8S10M12 1/2" 3/4" Medium Pressure 3 Way Switching 10000
3B8S10M16 1/2" 1" Medium Pressure 3 Way Switching 10000
3BD8S10M12 1/2" 3/4" Medium Pressure 3 Way Diverting 10000
3BD6S20M16 1/2" 1" Medium Pressure 3 Way Diverting 10000
3B8S10P12 1/2" 3/4" NPT 3 Way Switching 10000
3B8S10P16 1/2" 1" NPT 3 Way Switching 10000
3BD8S10P16 1/2" 1" NPT 3 Way Diverting 10000
3BD8S10P12 1/2" 3/4" NPT 3 Way Diverting 10000
3B3S20FC4 3/16" 1/4" Flared Cone 3 Way Switching 20000
3BD3S20FC4 3/16" 1/4" Flared Cone 3 Way Diverting 20000
3B3S20FC6 3/16" 3/8" Flared Cone 3 Way Switching 20000
3BD3S20FC6 3/16" 3/8" Flared Cone 3 Way Diverting 20000
3B6S15FC6 3/8" 3/8" Flared Cone 3 Way Switching 20000
3BD6S15FC6 3/8" 3/8" Flared Cone 3 Way Diverting 20000
3B6S15FC9 3/8" 9/16" Flared Cone 3 Way Switching 20000
3BD6S15FC9 3/8" 9/16" Flared Cone 3 Way Diverting 20000
3B8S10FC12 1/2" 3/4" Flared Cone 3 Way Switching 20000
3BD8S10FC12 1/2" 3/4" Flared Cone 3 Way Diverting 20000
3B8S10FC16 1/2" 1" Flared Cone 3 Way Switching 20000
3BD8S10FC16 1/2" 1" Flared Cone 3 Way Diverting 20000

687852
687516