Single-Use Biopharm Conductivity/Temperature Sensor and Monitor - SciCon II Series | #206-100-M


LOADING IMAGES
206-100-M

Single-Use Biopharm Conductivity/Temperature Sensor and Monitor - SciCon II Series | #206-100-M

SciCon II monitors are designed for compatibility with single-use SciCon II conductivity sensors to monitor, and document both conductivity and temperature.


Technical Specifications

  • Product Type: Sensor Benchtop Monitor
  • Industry: Life Sciences
  • Application: Conductivity and Temperature Monitoring
  • Weight: 1.5 lb, 0.69 kg
  • Materials of Construction: Molded Plastic, Stainless Steel
  • Specifications Met: CE, RoHS, WEEE, Intertek
  • Ingress Protection Rating: IP50
  • Electrical Requirements: 100-240VAC, 50/60Hz AC Adaptor / 12VDC, 500mA Output, Center positive. Use only Class 2 listed power supplies
  • Width: 6.0 inch, 15.2 cm
  • Height: 2.75 inch, 7.0 cm
  • Depth: 5.5 inch, 14 cm

Item Information

The next generation SciCon II Series combines conductivity and temperature sensing capabilities in a compact, disposable, single-use package. The SciCon II comes in five different sizes to fit a variety of tubing sizes and are pre-programmed with a unique ID for easy traceability and data documentation when combined with SciDoc software. The sensors come pre-calibrated with factory calibration data stored on each sensor’s chip for out-of-box plug and play use. The data can be accessed via the SciDoc software, direct to your PC via the SciCon II monitors, or as part of an integrated platform via a DIN card. The SciCon II Sensors are also configured into our bioprocessing systems and next generation laboratory pumps (e.g. ChemTec II).

Features and Benefits
•Pre-calibrated
•NIST-traceable
•Certified calibration
•Gamma-stable (25-45 kGy)
•NaOH stable (0.1N - 1.0N)
•Autoclave stable

Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Normal Flow Filtration
• Virus Control
• Bulk Drug Dispense
• Protein purification & concentration (e.g. whole cells, animal & bacterial cell lysates, monoclonal antibodies)
• Ultrafiltration, microfiltration, diafiltration and perfusion
• Protein Concentration/Diafiltration by Tangential Flow Filtration (TFF)
• Chromatography Column Loading (“Chrome Loading”)
• Fermentation
• Bag Manifolds

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
679945