221 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
221 Series Power Take-Off

221 Series Power Take-Off OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Output Type: SAE A Pump Flange, SAE B Pump Flange, ISO 7652 Pump Flange, Driveline
  • Intermittent Torque: 201 to 300 lb-ft, 301 to 400 Nm, 250 lb-ft (Check Application Pages for Actual Torque Ratings), 339 Nm (Check Application Pages for Actual Torque Ratings)
  • Transmission Manufacturer: Allison, Eaton/Fuller, Volvo/Mack, Other
  • Shift Type: Wire/Cable, Mechanical
  • Lubricant: P = Pressure Lube, X = No Pressure Lube
  • Output Power: 46 to 55 HP, 31 to 40 kW
  • Continuous Operation: Yes with 30% de-rating
  • Mounting Type: 6-Bolt
  • Output Shaft Type: Round Shaft (1-1/4" - 5/16" Key), Tapered Shaft (1-1/4" w/ Keyway), SAE A (5/8" - 9T) Pump Spline, SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline
  • Shaft Power: 24 HP (500 RPM), 48 HP (1000 RPM), 18 kW (500 RPM), 36 kW (1000 RPM)
  • Weight: 30 lb, 13.6 kg

Full Product Description

The Chelsea 221 Series Power Take-Off (PTO) is another example of why Chelsea PTO technology is the best in the business. This economical workhorse features a cast iron housing and tapered cone bearing on the output shaft, giving it a high torque rating (250 Lbs-ft) and long service life. The space saving air shift cover provides maximum clearance under the truck. The 221 has strong tapered output bearings instead of needle bearings for greater load bearing capability. The 221 Series PTO features twenty-six output options including Chelsea's popular 360° rotatable flange. Three internal speed ratios and eleven shift options, plus a self-lube option for transmissions that have problems getting lubrication to the PTO, make this one versatile PTO.

Markets:
• Aerial
• Vocational & Municipal Equipment
• Other Mobile

Features/Benefits:
• Low speed, heavy duty applications
• Available with both a standard housing or a special low-profile housing
• Greaseable pump shafts to reduce spline fretting and corrosion
• Two Year Warranty

Applications:
• Tow and Recovery
• Dump Trucks
• Aerial

Related Documents

×

687852
234075