3 Way Pilot Operated Directional Control Valves | Product Series

Filter by

    No filters selected

Flow Rate

Configuration

Switching Pressure

Seal Material

Sealed Pilot Included

Flow Direction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
3 Way Pilot Operated Directional Control Valves

3 Way Pilot Operated Directional Control Valves

3-way Pilot Operated, Threaded Cartridge Spool Valves used in normally closed or normally open directional control three way circuits requiring remote pilot actuation.

Technical Specifications

  • Flow Rate: 10, 22.5, 24 gal/min, 38, 85, 90 L/min
  • Configuration: Normally Closed, Normally Open, Open Transition, Selector
  • Switching Pressure: 40, 73, 80, 130, 145, 160, 218 psi, 2.8, 5, 5.5, 9, 10, 11, 15 bar
  • Seal Material: Nitrile, Fluorocarbon
  • Sealed Pilot Included: N/A, No, Yes
  • Actuation Type: Pilot to shift
  • Maximum Flow Rate: 10, 22.5, 24 gal/min, 38, 85, 90 L/min
  • Standard Flow Rate Setting: N/A, 13 gal/min, N/A, 50 L/min
  • Maximum Inlet Pressure Rating: 3500, 6000 psi, 240, 420 bar
  • Maximum Operating Pressure: 3500, 6000 psi, 240, 420 bar
  • Leak Rate: 50 @ 3500 PSI (240 BAR), 55 @ 1450 PSI (100 BAR) cm3/min
  • Cavity Size: C10-4
  • Function: Directional Control
  • Operation Type: Pilot operated
  • Flow Direction: 2-3 Neutral, 3-4 Piloted, 3-4 Neutral, 2-3 Piloted
  • Pilot Location: External
  • Drain Option: Internal, Vent to Atmosphere
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 16, 37 lb-ft, 22, 50 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.37, 0.48, 0.5 lb, 0.17, 0.22, 0.23 kg
  • Body Material: N/A

Full Product Description

Parker’s series of 3-way, pilot-operated directional control valves feature a strong design for maximum durability and performance that can operate with hydraulic system flows as high as 90 lpm and pressures up to 420 bar. The high pressure and flow capabilities of Parker’s selection make these valves suitable for high flow switching, diverting, bypassing, or unloading applications within a broad range of markets, such as the agriculture, construction, material handling and industrial markets.

Normally-open or normally-closed options are available depending on application needs, and can even be configured with a vent to atmosphere option for the spring chamber. Parker’s spring chamber vent to atmosphere design is especially beneficial when high pilot pressures are not readily available, which will help ensure proper valve and system functionality.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Multiple switching pressure options
• Sealed pilot option available
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Bypass flow paths
• Diverter for hydrostatic transmission cooling or filtration
• Enabling/disabling functions
• Enabling/disabling hydraulic subsystems
• Regen functions

Additional Technical Insight:
Parker’s 3-way, pilot-operated series of directional control valves are available both normally-open and normally-closed, with flow and pressure ranging up to 90 lpm (24 gpm) and 420 bar (6,000 psi) respectively. Two versions of both the normally-open and normally-closed are available at varying flow and pressure ratings depending on the application needs. This series of valve acts as flow diverters and redirects the hydraulic fluid’s flow path from the valve’s neutral position to its shifted position by providing external pilot pressure to port 1 (nose) of the valve. The neutral or un-shifted position of the normally-open valves allow bidirectional flow from port 3 to port 2, with the 4th port blocked. When pilot pressure is provided to port 1, the spool shifts and then redirects the flow to between the 3rd and 4th port, blocking port 2. There is a selection of valves in this family that vent to atmosphere, allowing pressure equalization in the spring chamber. The remaining valves in this family vent the spring chamber internally through the 4th port, and as a result it is advised that port 4 is located on the lower pressure side of the valve and/or the tank line. Also, any additional pressure seen at port 4 is additive to the spring setting, which may impact the pilot pressure necessary to shift the valve. Pilot pressures of 2.8 bar (40 psi), 5.5 bar (80 psi), and 11 bar (160 psi) are available as standard options on the lower flow valves, and pilot pressures of 5 bar (73 psi) and 10 bar (145 psi) are available for the higher flow valves.

For all valves where the spring chamber is vented internally, the 4th port should be connected to the lower pressure flow path and/or ideally the tank line.

Related Documents

×
Products Flow Rate Configuration Switching Pressure Seal Material Sealed Pilot Included Flow Direction
DH103A 10 GAL/MIN, 38 L/MIN Normally Open 80 PSI, 5.5 BAR Nitrile N/A 2-3 Neutral, 3-4 Piloted
DH103AV 10 GAL/MIN, 38 L/MIN Normally Open 80 PSI, 5.5 BAR Fluorocarbon N/A 2-3 Neutral, 3-4 Piloted
DH103A04 10 GAL/MIN, 38 L/MIN Normally Open 40 PSI, 2.8 BAR Nitrile N/A 2-3 Neutral, 3-4 Piloted
DH103A04V 10 GAL/MIN, 38 L/MIN Normally Open 40 PSI, 2.8 BAR Fluorocarbon N/A 2-3 Neutral, 3-4 Piloted
DH103A16 10 GAL/MIN, 38 L/MIN Normally Open 160 PSI, 11 BAR Nitrile N/A 2-3 Neutral, 3-4 Piloted
DH103A16V 10 GAL/MIN, 38 L/MIN Normally Open 160 PSI, 11 BAR Fluorocarbon N/A 2-3 Neutral, 3-4 Piloted
DH103B 10 GAL/MIN, 38 L/MIN Normally Closed 80 PSI, 5.5 BAR Nitrile N/A 3-4 Neutral, 2-3 Piloted
DH103BV 10 GAL/MIN, 38 L/MIN Normally Closed 80 PSI, 5.5 BAR Fluorocarbon N/A 3-4 Neutral, 2-3 Piloted
DH103B04 10 GAL/MIN, 38 L/MIN Normally Closed 40 PSI, 2.8 BAR Nitrile N/A 3-4 Neutral, 2-3 Piloted
DH103B04V 10 GAL/MIN, 38 L/MIN Normally Closed 40 PSI, 2.8 BAR Fluorocarbon N/A 3-4 Neutral, 2-3 Piloted
DH103B16 10 GAL/MIN, 38 L/MIN Normally Closed 160 PSI, 11 BAR Nitrile N/A 3-4 Neutral, 2-3 Piloted
DH103B16V 10 GAL/MIN, 38 L/MIN Normally Closed 160 PSI, 11 BAR Fluorocarbon N/A 3-4 Neutral, 2-3 Piloted
DH103C 10 GAL/MIN, 38 L/MIN Normally Open 80 PSI, 5.5 BAR Nitrile N/A 2-3 Neutral, 3-4 Piloted
DH103CV 10 GAL/MIN, 38 L/MIN Normally Open 80 PSI, 5.5 BAR Fluorocarbon N/A 2-3 Neutral, 3-4 Piloted
DH103C04 10 GAL/MIN, 38 L/MIN Normally Open 40 PSI, 2.8 BAR Nitrile N/A 2-3 Neutral, 3-4 Piloted
DH103C04V 10 GAL/MIN, 38 L/MIN Normally Open 40 PSI, 2.8 BAR Fluorocarbon N/A 2-3 Neutral, 3-4 Piloted
DH103C16 10 GAL/MIN, 38 L/MIN Normally Open 160 PSI, 11 BAR Nitrile N/A 2-3 Neutral, 3-4 Piloted
DH103C16V 10 GAL/MIN, 38 L/MIN Normally Open 160 PSI, 11 BAR Fluorocarbon N/A 2-3 Neutral, 3-4 Piloted
N04A4-5.0N 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Nitrile No 3-4 Neutral, 2-3 Piloted
N04A4-5.0NS 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Nitrile Yes 3-4 Neutral, 2-3 Piloted
N04A4-5.0V 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Fluorocarbon No 3-4 Neutral, 2-3 Piloted
N04A4-5.0VS 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Fluorocarbon Yes 3-4 Neutral, 2-3 Piloted
N04A4-10.0N 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Nitrile No 3-4 Neutral, 2-3 Piloted
N04A4-10.0NS 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Nitrile Yes 3-4 Neutral, 2-3 Piloted
N04A4-10.0V 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Fluorocarbon No 3-4 Neutral, 2-3 Piloted
N04A4-10.0VS 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Fluorocarbon Yes 3-4 Neutral, 2-3 Piloted
N04B4-5.0N 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Nitrile No 2-3 Neutral, 3-4 Piloted
N04B4-5.0NS 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Nitrile Yes 2-3 Neutral, 3-4 Piloted
N04B4-5.0V 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Fluorocarbon No 2-3 Neutral, 3-4 Piloted
N04B4-5.0VS 24 GAL/MIN, 90 L/MIN Selector 73 PSI, 5 BAR Fluorocarbon Yes 2-3 Neutral, 3-4 Piloted
N04B4-10.0N 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Nitrile No 2-3 Neutral, 3-4 Piloted
N04B4-10.0NS 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Nitrile Yes 2-3 Neutral, 3-4 Piloted
N04B4-10.0V 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Fluorocarbon No 2-3 Neutral, 3-4 Piloted
N04B4-10.0VS 24 GAL/MIN, 90 L/MIN Selector 145 PSI, 10 BAR Fluorocarbon Yes 2-3 Neutral, 3-4 Piloted
N04G4-9.0N 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Nitrile No 2-3 Neutral, 3-4 Piloted
N04G4-9.0NS 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Nitrile Yes 2-3 Neutral, 3-4 Piloted
N04G4-9.0V 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Fluorocarbon No 2-3 Neutral, 3-4 Piloted
N04G4-9.0VS 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Fluorocarbon Yes 2-3 Neutral, 3-4 Piloted
N04G4-15.0N 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Nitrile No 2-3 Neutral, 3-4 Piloted
N04G4-15.0NS 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Nitrile Yes 2-3 Neutral, 3-4 Piloted
N04G4-15.0V 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Fluorocarbon No 2-3 Neutral, 3-4 Piloted
N04G4-15.0VS 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Fluorocarbon Yes 2-3 Neutral, 3-4 Piloted
N04H4-9.0N 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Nitrile No 3-4 Neutral, 2-3 Piloted
N04H4-9.0NS 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Nitrile Yes 3-4 Neutral, 2-3 Piloted
N04H4-9.0V 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Fluorocarbon No 3-4 Neutral, 2-3 Piloted
N04H4-9.0VS 22.5 GAL/MIN, 85 LPM Open Transition 131 PSI, 9 BAR Fluorocarbon Yes 3-4 Neutral, 2-3 Piloted
N04H4-15.0N 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Nitrile No 3-4 Neutral, 2-3 Piloted
N04H4-15.0NS 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Nitrile Yes 3-4 Neutral, 2-3 Piloted
N04H4-15.0V 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Fluorocarbon No 3-4 Neutral, 2-3 Piloted
N04H4-15.0VS 22.5 GAL/MIN, 85 LPM Open Transition 218 PSI, 15 BAR Fluorocarbon Yes 3-4 Neutral, 2-3 Piloted

687852
687505