Pioneer, Agriculture Quick Couplings, ISO 5675 / ISO 7241 - 4000 Series | #4050-2P


LOADING IMAGES
4050-2P
Click to View CAD Model

Pioneer, Agriculture Quick Couplings, ISO 5675 / ISO 7241 - 4000 Series | #4050-2P

4000 Series steel coupler with poppet valve


Technical Specifications

  • Coupling Half: Female Coupler
  • Product Type: Manual sleeve
  • Valve Type: Poppet
  • Body Size (inch): 1/4
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 1/4 - 18
  • Specifications Met: n/a
  • Maximum Operating Pressure: 3000 psi
  • Application: Hydraulics, General Purpose
  • Maximum Operating Temperature: 250 °F
  • Hex Size: 0.88 inch
  • Minimum Operating Temperature: -40 °F
  • Body Material: Steel
  • Flow Rate: 3 gal/min
  • Seal Material: Nitrile
  • Plating Type: Zinc with Clear Trivalent Chromate

Item Information

4000 Series Couplers (hydraulic) 3000 psi, connect with 4000 Series Nipples and 1/2" 8010 Series, ISO 5675 Pioneer tips and ISO 7241 nipples. Parker's 4000 Series are double shut-off quick couplings with poppet or ball valve options. Couplers have a manual sleeve. Push-pull breakaway sleeve is only available on 1/4" body size with 9/16 - 18 ORB thread, part number 4050P-T6.

4000 Series Nipples (hydraulic) 3000 psi, connect with 4000 Series Couplers and 4200 Series Couplers. Nipples are available with a poppet or ball valve.

Technical Characteristics:
• Sizes: 1/4” – 1”
• Material: Steel
• Port Ends: Female NPTF, Female ORB, Male ORB, Female BSPP
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture
• Mobile Equipment
• Construction
• Snow removal
• Industrial

Features/Benefits:
• Proven design for rugged applications
• Poppet or ball valve option
• Critical parts are hardened for durability
• 1/2" size globally connects with ISO 5675 Pioneer tips and ISO 7241 nipples

Applications:  
• Tractors and agricultural equipment
• Hydraulic loaders
• Add-on hydraulic circuits
• Hydraulic tools
• Snow plow attachments

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687539