5,000 PSI Hydraulic Hose - 575X/575XN | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Cover Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
5,000 PSI Hydraulic Hose - 575X/575XN

5,000 PSI Hydraulic Hose - 575X/575XN

Parflex 575X Fast Response Constant Pressure Hoses are designed for applications such as offshore drilling, that require fast response times.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Hose Cover Type: ToughJACKET™
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNV GL, MSHA
  • Compatible Fitting: CG Series
  • Maximum Operating Pressure: 34.5 MPa, 345 bar, 5000 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Inside Diameter: 3/16 to 1 inch, 5 to 25 mm
  • Weight: 0.05 to 0.48 lb/ft, 0.07 to 0.71 kg/m
  • Application: Construction Equipment, Industrial, Manufacturing, Marine, Material Handling, Oilfield
  • Hose Inner Tube Material: Polyamide (PA)
  • Outside Diameter: 0.430 inch, 0.510 inch, 0.640 inch, 0.810 inch, 1.150 inch, 1.590 inch, 10.9 to 40.4 mm
  • Minimum Bend Radius: 1-1/2 to 10 inch, 38 to 254 mm
  • Size: -3 to -16
  • Cover Material: Polyurethane, Polyamide (PA)
  • Hose Reinforcement Material: Aramid Fiber

Full Product Description

Parflex 575X Fast Response Constant Pressure Hoses are designed for applications such as offshore drilling, that require fast and accurate response time. The 575X is capable of operating at a 5,000 psi constant pressure. It is MSHA accepted and exhibits rapid response even over long lengths, making it the optimal solution for marine and oilfield service market applications.

Markets:
• Oil & Gas
• Marine
• Industrial

Features/Benefits:
• Fast response even over longer lengths
• Reduced weight without compromising performance
• Resistant to pin hole leaks
• 5000 psi constant working pressure

Applications:
• Applications requiring fast and accurate response time
• Oilfield service
• Offshore drilling

Certifications/Compliance:
• MSHA Accepted

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Cover Material
575X-3 3/16 Polyurethane
575X-4 1/4 Polyurethane, TOUGHJACKET
575X-6 3/8 Polyurethane, TOUGHJACKET
575X-8 1/2 Polyurethane
575XN-8 1/2 Nylon
575X-12 3/4 Polyurethane
575X-16 1 Polyurethane
575XN-16 1 Nylon

687852
687563