7MPa Double Acting Hydraulic Cylinder Model: 70H-8 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
7MPa Double Acting Hydraulic Cylinder Model: 70H-8

7MPa Double Acting Hydraulic Cylinder Model: 70H-8

The 70H-8 series is a 7MPa specification general-purpose hydraulic cylinder. JIS Tie rod style sets the standard for superior performance, durability and trouble-free operation Design and quality that guarantees long cylinder life.

Technical Specifications

  • Bore Diameter: 32 to 250 mm (Rod B), 40 to 250 mm (Rod C), 40 to 160 mm (Rod A)
  • Seal Material: Nitrile (NBR) [1], Urethane Rubber [2](φ32 to φ160), Fluorocarbon [3], Hydrogenated Nitrile (HNBR) [6](φ32 to φ160), Slipper Seal [8](φ32 to φ100)
  • Operating Pressure: 7 MPa
  • Maximum Operating Pressure: 9 MPa Cap Side, 15 MPa Rod Side(A), 13.5 MPa Rod Side(B), 11 MPa Rod Side(C)
  • Proof Pressure: 10.5 MPa
  • Minimum Operating Pressure: 0.3 MPa or Less, Cap Side, 0.6 MPa or Less, Rod Side(A), 0.45 MPa or Less, Rod Side(B), 0.4 MPa or Less, Rod Side(C)
  • Operating Speed: 8 to 400 mm/sec (U Sealφ32 to φ63), 8 to 300 mm/sec (φ80 to φ125), 8 to 200 mm/sec (φ140 to φ250), 1 to 400 mm/sec (Slipper Sealφ32 to φ63), 1 to 300 mm/sec (φ80,φ100)
  • Operating Temperature: -10 to 80 °C (No freezing)
  • Cushioning Type: Metal Fitting System
  • For Fluid Type: Petroleum-based Fluid (when using another fluid, give us such instructions.)
  • Thread Tolerance: JIS 6g/6H
  • Stroke Tolerance: 0 to +0.8 mm (0 to 100 mm), 0 to +1.0 mm (101 to 250 mm), 0 to +1.25 mm (251 to 630 mm), 0 to +1.4 mm (631 to 1000 mm), 0 to +1.6 mm (1001 to 1600 mm), 0 to +1.8 mm (1601 to 2000 mm)
  • Tube Material: Carbon Steel for Machine Structural Use
  • Mounting Type: SD, LA, LB, LC, FA, FB, FC, FD, FK, FE, FY, FZ, CA, CB, CS, TA, TC
  • Rod End Type: Rod Eye (T-end), Rod Eye (S-end) with spherical bearing, Rod Clevis (Y-end) with pin, lock nut, Floating Joint (F-end:Do not use together with Mounting style CA, CB, CS, TA and TC accessories.), Boots Standard: Nylon tarpaulin, Semi-standard: Chloroprene, Conex
  • Bellows Material: Nylon Tarpaulin (Standard), Chloroprene, Conex (Semi-standard)

Full Product Description

The 70H-8 series is a 7MPa specification double acting tie rod hydraulic cylinder with a bore diameter from 32 to 250. By adopting a high-performance cushion, the impact at the time of stopping is reduced. The switch set has been standardized up to a bore diameter 150. Cutting oil resistant specifications are also supported as standard.

Markets:
・General Industry
・Factory Automation
・Entertainment Automation
・Machine Tools
・Molding

Applications:
・General industry
・Factory Automation
・Machine tools
・Injection molding
・Presses

Features/Benefits:
・16 standard mounting styles.
・Singe and double rod designs available.
・Up to 3 rod sizes per bore.
・Standard stroke is up to 2000mm.
・As a safety measure, the cushion valve uses a retaining mechanism and a locknut to prevent loosening.
・Sealing material can be selected from 5 types.
・Standardization of cutting resistance specifications..
・Magnetic proximity switch specifications are also available.

Industry Standard:
・JIS Standard

687852
F77479