Automated Metering System - ChemTec™ | Product Series

Filter by

    No filters selected

Motor Type

Pump Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automated Metering System - ChemTec™

Automated Metering System - ChemTec™

The ChemTec™ is an automated precision metering pump system that can be used for volumetric or gravimetric control.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals, Pharmaceuticals
  • Application: Metering
  • Technology: Process Control
  • Product Type: Automated Laboratory System
  • Product Series: ChemTec
  • Programming Modes: Mass Flow, Volume Flow, Diafiltration, pH, Manual Mode
  • Accuracy: < 0.5 % error
  • Height: 216 mm, 8.5 inch
  • Depth: 279 mm, 11 inch
  • Width: 146 mm, 5.75 inch
  • Weight: 14 lb, 6.4 kg

Full Product Description

• The ChemTec™ is an automated precision metering pump system that can be used for volumetric or gravimetric control of feed scheduling of bioreactors, chemical metering, pH adjustments, solution weight maintenance and preparative chromatography.   

• ChemTec™ systems are available with peristaltic, piston or magnetic gear pump heads which can provide dispensing accuracy with less than 0.5% error.  

• The ChemTec™ system has automatic documentation and alarm /pump stop settings allowing the user to focus on other tasks while the system is running.  Programmable end points ensure the system stops operation when application target endpoints are reached or when run stops command.  

• The ChemTec™ can monitor and maintain the weight of a solution stored on a balance, which can be used to control diafiltration or gravimetrically control the feeding of a bioreactor.  

• When sold with SciDoc™ software or a printer, documentation capabilities include 10 real-time parameters.

• The ChemTec™ is compatible with most balances.

Related Documents

×
Products Motor Type Pump Type
200-CHEM-1021 8 RPM Thin Wall Masterflex
200-CHEM-1022 8 RPM Thick Wall Masterflex
200-CHEM-1081 8 RPM 1081 Pump Head
200-CHEM-1082 8 RPM 1082 Pump Head
200-CHEM-1121 160 RPM Thin Wall Masterflex
200-CHEM-1122 160 RPM Thick Wall Masterflex
200-CHEM-1181 160 RPM 1081 Pump Head
200-CHEM-1182 160 RPM 1082 Pump Head
200-CHEM-1334 3400 RPM MAG 040 Micro Pump
200-CHEM-1335 3400 RPM MAG 200 Micro Pump
200-CHEM-1336 3400 RPM MAG 201 Micro Pump
200-CHEM-1342 3400 RPM 1CKC FMI RH
200-CHEM-1621 600 RPM Thin Wall Masterflex
200-CHEM-1622 600 RPM Thick Wall Masterflex
200-CHEM-1681 600 RPM 1081 Pump Head
200-CHEM-1682 600 RPM 1082 Pump Head

687852
679945