Bent Axis Fixed Motors - Series F1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Motors - Series F1 Bent Axis Fixed Motors - Series F1 Bent Axis Fixed Motors - Series F1 Bent Axis Fixed Motors - Series F1

Bent Axis Fixed Motors - Series F1

Parker F1 hydraulic truck motor series has operating pressures up to 350 bar (5,000 psi) and speeds up to 3000 rpm. The F1 motor has a robust design that provides circuit reliability for the most demanding truck applications, sizes from 25-121 cc.

Technical Specifications

  • Displacement: 1.5 to 7.4 inch3/rev, Up to 121, up to 121
  • Maximum Operating Pressure: 350 bar, 5000 psi
  • Direction of Rotation: Bi-Directional
  • Weight: 8.5 to 12.5 kg, 18.7 to 27.5 lb
  • Shaft Type: Spline
  • Shaft Diameter: DIN 5462 B8*32*36
  • Flange Size: DIN 5462 ISO 4-Bolt
  • Port Type: ISO with BSP
  • Operating Pressure: up to 350 bar
  • Operating Speed: up to 3000 RPM

Full Product Description

Parker hydraulic truck motor series F1 features low noise/weight and high efficiency and is one of the leading truck motors in the market. The F1 motor provide circuit reliability at speeds up to 3000 rpm at 350 bar (5,000 PSI). The F1 hydraulic motor is a very efficient and straight forward motor design with unsurpassed reliability. Its small envelope size gives a simple and inexpensive installation.

Rigorous product testing and continuous product development help to ensure our hydraulic motors operate at optimum efficiency and can perform in the most demanding environments.

Markets
• Mobile
• Transportation

Features/Benefits:
• Displacement from 25-121 cc – support various applications.
• High overall efficiency – increased reliability.
• Low noise level – meeting industry noise emissions.
• Low weight – reducing greenhouse gas emissions and fuel consumption.
• Laminated piston rings – low leakage resulting in more uptime.
• Installation above the reservoir level possible – flexibility in installation.
• Operating pressures up to 350 bar (ISO).
• Shaft end and mounting flange meet ISO standard.
• Small installation dimensions – fits wide range of applications.
• Tolerates low and high temperature shocks – suitable for the most demanding environments.

Applications:
• Cargo cranes
• Hook loaders
• Skip loaders
• Forestry cranes
• Concrete mixers
• Multipurpose vehicles

We have included in above configurator part numbers for our F1 hydraulic motor, please download our latest catalogue under Product Support for the latest information/updates or contact your local Parker Dealer for support.  

* Made in Sweden

Related Documents

×

687852
687925