Bent Axis Fixed Pumps - Small Frame Series F11 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Pumps - Small Frame Series F11 Bent Axis Fixed Pumps - Small Frame Series F11 Bent Axis Fixed Pumps - Small Frame Series F11 Bent Axis Fixed Pumps - Small Frame Series F11

Bent Axis Fixed Pumps - Small Frame Series F11

Parker F11 hydraulic pump series has operating pressures up to 420 bar (6,100 psi) and have high selfpriming speeds. The F11 is a robust design pump, and can be used in numerous applications in both open and closed loop circuits. Sizes from 5-19cc.

Technical Specifications

  • Pump Type: Piston, Fixed
  • Body Material: Cast Iron
  • Configuration: Single
  • Maximum Displacement: 19 cm3/rev, 1.16 inch3/rev
  • Operating Pressure: up to 420 bar, up to 6090 psi
  • Maximum Flow Rate: 66.5 L/min, 17.56 gal/min
  • For Fluid Type: Standard Hydraulic Fluids
  • Media: Hydraulic Fluids
  • Maximum Operating Speed: 4600 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 11 kg, 24.2 lb
  • Shaft Type: SAE, ISO
  • Mounting Option: SAE, ISO, CETOP, Cartridge
  • Port Type: Straight Threaded
  • Port Connection: SAE, ISO, BSPP
  • Port Location: Rear Ports
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Circuit Path: Open
  • Sensor Type: Speed, Rotation
  • Maximum Noise Level: 80 dBA
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: 880 lb, 400 kg
  • Minimum Kinematic Viscosity: 8 cSt, 37.3 SUS
  • Maximum Kinematic Viscosity: 1000 cSt, 4664 SUS
  • Thru-Drive Capability: No
  • Energy Recovery Capability: Yes
  • Charge Pump Included: No

Full Product Description

The high efficient Parker bent axis design pumps, with unique spherical piston concept gives thermal shock resistance. The pumps are rated up to 420 bar pressure levels, and has high self-priming speeds. The well proven gear synchronization and double tapered bearing concept gives a very robust and reliable pump in demanding applications, applicable for both open and closed loop systems.  Combined with our well proven track record of durable pumps, we have an outstanding uptime. Sizes from 5 - 19 cc

Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Industrial
• Energy
• Government (Non Aerospace)
• HVAC
• Mobile
• Natural Resources
• Transportation (Non Aerospace)

Features/Benefits:
• Displacement from 5 - 19 cc – support various applications.
• Gear synchronization – robust and reliable
• High overall efficiency – reducing greenhouse gas emissions and fuel consumption.
• High selfpriming speeds – increased productivity
• Low noise level – meeting industry noise emissions.
• Low weight – reducing greenhouse gas emissions and fuel consumption.
• Laminated piston rings – low internal leakage, high overall efficiency
• Operating pressures up to 420 bar
• Shaft end and mounting flange meet ISO, SAE and CETOP standards.
• Small installation dimensions – fits wide range of applications.
• Tolerates low and high temperature shocks – suitable for the most demanding environments.

Applications:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Other Mobile
• Mining
• Oil & Gas
• Power Generation
• Defense
• Marine (Non-Military)
• Air Conditioning
• Heating
• Machine Tools
• Aerial
• Rail

For detailed technical information on F11 pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Sweden

Related Documents

×

687852
687925