Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Small to medium flow breathing air systems providing purified breathing air, with CO/CO2 reduction. Tested in accordance with European Pharmacopoeia and other international breathing air standards with volume flow rates up to 300 m³/h @ 7 barg.
Product Demos & Tutorials |
---|
Video - BAS HL Breathing Air Purifiers - Product Operation |
Products | Flow Rate | Port Size | Connection Type |
---|---|---|---|
BASHL050-40G16AE | 55 m³/h @ 7 barg (32 cfm @ 102 psig) | ½" | BSPP |
BASHL050-40N16AE | 55 m³/h @ 7 barg (32 cfm @ 102 psig) | ½" | NPT |
BASHL055-40G16AE | 70 m³/h @ 7 barg (41 cfm @ 102 psig) | ½" | BSPP |
BASHL055-40N16AE | 70 m³/h @ 7 barg (41 cfm @ 102 psig) | ½" | NPT |
BASHL060-40G16AE | 90 m³/h @ 7 barg (53 cfm @ 102 psig) | ½" | BSPP |
BASHL060-40N16AE | 90 m³/h @ 7 barg (53 cfm @ 102 psig) | ½" | NPT |
BASHL065-40G16AE | 110 m³/h @ 7 barg (65 cfm @ 102 psig) | ½" | BSPP |
BASHL065-40N16AE | 110 m³/h @ 7 barg (65 cfm @ 102 psig) | ½" | NPT |
BASHL070-40G16AE | 150 m³/h @ 7 barg (88 cfm @ 102 psig) | ¾" | BSPP |
BASHL070-40N16AE | 150 m³/h @ 7 barg (88 cfm @ 102 psig) | ¾" | NPT |
BASHL075-40G16AE | 185 m³/h @ 7 barg (109 cfm @ 102 psig) | 1" | BSPP |
BASHL075-40N16AE | 185 m³/h @ 7 barg (109 cfm @ 102 psig) | 1" | NPT |
BASHL080-40G16AE | 220 m³/h @ 7 barg (129 cfm @ 102 psig) | 1" | BSPP |
BASHL080-40N16AE | 220 m³/h @ 7 barg (129 cfm @ 102 psig) | 1" | NPT |
BASHL085-40G16AE | 300 m³/h @ 7 barg (177 cfm @ 102 psig) | 1½" | BSPP |
BASHL085-40N16AE | 300 m³/h @ 7 barg (177 cfm @ 102 psig) | 1½" | NPT |
BASHL050-40G16PP | 55 m³/h @ 7 barg (32 cfm @ 102 psig) | ½" | BSPP |