Breathing Air Refill Hose - 527BA | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Breathing Air Refill Hose - 527BA

Breathing Air Refill Hose - 527BA

Parkers’ Breathing Air Refill Hose is a 7,000 psi working pressure hose. It complies with CGA G7.1-1 Grade E Breathing Air Standards and NFPA 1901 requirements for Fire Apparatus.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Air, Industrial Gases (Compressed Gas)
  • Specifications Met: CGA G7.1, Grade E (Breathing Air Standards), NFPA 1901.0
  • Compatible Fitting: CG Series
  • Maximum Operating Pressure: 7000 psi, 48.3 MPa, 483 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Inside Diameter: 3/16 to 1/4 inch, 5 to 6.3 mm
  • Weight: 0.05 to 0.07 lb/ft, 0.07 to 0.11 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Outside Diameter: 0.430 inch, 0.520 inch, 10.9 to 13.2 mm
  • Application: Integrated Containment Fill Stations, Mobile Fill Systems, Portable SCBA Fill
  • Minimum Bend Radius: 1-1/2 to 3 inch, 38 to 51 mm

Full Product Description

Parkers’ Breathing Air Refill Hose complies with NFPA 1901 requirements for Fire Apparatus and CGA G7.1-1 Grade E Breathing Air Standards. This 7,000 psi hose is suitable for different tank fill applications, such as integrated containment fill stations, mobile and stationary systems (with or without cascade controls), mobile trailer/truck systems and portable SCBA fill. The 527BA hose does not contain conductive elements; therefore, it should not be used with explosive gases such as pure oxygen andr hydrogen. For more information and technical specifications, please refer to the Product Support tab to view our latest literature.

Markets:
• Industrial – High Pressure Breathing Air Refill

Features/Benefits:
• 7,000 psi working pressures

Applications:

• Integrated containment fill stations
• Mobile and stationary systems with or without cascade controls
• Mobile trailer/truck systems
• Portable SCBA fill

Certifications/Compliance:
• CGA G7.1-1 Grade E Breathing Air Standards
• NFPA 1901

Technical Specifications:
• Not for use as part of SCBA systems
• Not for use between a pressure reducing regulator and breathing mask
• For fitting attachment lubricate only with water or non-toxic lubricant
• Do not assemble with petroleum or hydrocarbon based lubricants
• Do not flush with solvents of any kind
• Hose does not contain a conductive element; therefore, it should not be used with explosive gases such   as pure oxygen and hydrogen
• Compliant with CGA Grade E Breathing Air Standards; however, air quality is dependent upon all system components
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
527BA-3 3/16
527BA-4 1/4

687852
687563