Butyl 70 Durometer O-Ring, General Purpose (B0318-70 GP) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Butyl 70 Durometer O-Ring, General Purpose (B0318-70 GP)

Butyl 70 Durometer O-Ring, General Purpose (B0318-70 GP)

Parker's butyl rubber (IIR) O-rings are compatible with solvents and other chemicals.

Technical Specifications

  • Polymer Material Options: Butyl Rubber (IIR)
  • Minimum Operating Temperature: -75 °F
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Synthetic Hydraulic Fluids
  • Industry: General
  • Durometer: 70 Shore A
  • Specifications Met: MIL/Aero, AMS3238
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
  • Thermal Application Type: Low Temperature (< -30°F)

Full Product Description

Parker's Butyl (isobutylene, isoprene rubber, IIR) has a very low permeability rate and good electrical properties.

• Heat resistance
• Up to approximately 121°C (250°F)
• Cold flexibility
• Down to approximately -59°C (-75°F )
• Chemical resistance
• Hot water and steam up to 121°C (250°F)
• Brake fluids with glycol base (Dot 3 & 4)
• Many acids (see Fluid Compatibility Tables in
Section VII)
• Salt solutions
• Polar solvents, (e.g. alcohols, ketones and esters)
• Poly-glycol based hydraulic fluids (HFC fluids) and
phosphate-ester bases (HFD-R fluids)
• Silicone oil and grease
• Ozone, aging and weather resistant

Not compatible with:
• Mineral oil and grease
• Fuels
• Chlorinated hydrocarbons

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687852
687519