C7 Miniature Cartridge Liquid Valve | Product Series

Filter by

    No filters selected

Voltage (VDC)

Orifice Size (inch)

Wetted Materials: Seals (Elastomer)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C7 Miniature Cartridge Liquid Valve

C7 Miniature Cartridge Liquid Valve

The Parker C7 valve is the smallest cartridge solenoid valve in our portfolio with a small-scale 7 mm diameter. This fast and reliable valve is ideal for life science applications and is available in a 2-way normally closed configurations.

Technical Specifications

  • Flow Rate: Up to 429 cm3
  • Maximum Flow Rate: 429 cm3/min
  • Maximum Operating Pressure: Up to 145 psi, 10 bar
  • Orifice Size: 0.3, 0.5, 0.8, 1.0 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Port Connection: Cartridge Seal
  • Cycles per Lifetime: 130 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 0.5, 0.6, 0.85, 1.0, 1.2 Watts Typical
  • Electrical Connection: 3.2 in (80 mm) Flying Leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Height: 0.79 inch, 20 mm
  • Width: 0.28 inch, 7 mm
  • Weight: 0.11 oz, 3.1 g
  • Mounting Type: Manifold
  • For Fluid Type: Liquids
  • Industry Application: Reagent Addition, Wash, Waste, Flow Control, Large Format Inkjet Systems
  • Configuration: N/A

Full Product Description

The Parker C7 valve is a miniature cartridge style solenoid valve with a 7 mm diameter. This innovative design combines small size, light weight, and low power consumption with high flow repeatability and fast response time. This valve features an exceptionally long life, up to 130 million cycles. The C7 valve is manifold mounted and available in 2-way configuration.

Markets:
• Analytical Chemistry
• Clinical Diagnostics
• Environmental Monitoring
• Print

Features/Benefits:
• Variety of orifice sizes with pressure up to 145 PSI (10 bar)
• Floating frictionless plunger enables reliable and repeatable operation up to 130 million cycles
• Low power design reduces heat and energy consumption
• Cartridge configuration enables compact integration saving space and weight
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes.
• RoHS and REACH compliant

Applications:
• Reagent Addition
• Wash
• Waste
• Flow Control
• Large format inkjet systems

Related Documents

×
Products Voltage (VDC) Orifice Size (inch) Wetted Materials: Seals (Elastomer)
C07-212EP03FF-000 12 0.012 EPDM
C07-212EP05FF-000 12 0.02 EPDM
C07-212EP08FF-000 12 0.031 EPDM
C07-212EP10FF-000 12 0.039 EPDM
C07-224EP03FF-000 24 0.012 EPDM
C07-224EP05FF-000 24 0.02 EPDM
C07-224EP08FF-000 24 0.031 EPDM
C07-224EP10FF-000 24 0.039 EPDM
C07-212FK03FF-000 12 0.012 FKM
C07-212FK05FF-000 12 0.02 FKM
C07-212FK08FF-000 12 0.031 FKM
C07-212FK10FF-000 12 0.039 FKM
C07-224FK03FF-000 24 0.012 FKM
C07-224FK05FF-000 24 0.02 FKM
C07-224FK08FF-000 24 0.031 FKM
C07-224FK10FF-000 24 0.039 FKM

687852
687821