C7 Miniature Cartridge Solenoid Valve | Product Series

Filter by

    No filters selected

Voltage (VDC)

Orifice 1 Size (inch)

Wetted Materials: Seals (Elastomer)

Valve Configuration Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C7 Miniature Cartridge Solenoid Valve

C7 Miniature Cartridge Solenoid Valve

The C7 is the smallest cartridge solenoid valve in our portfolio measuring only 7 mm in diameter. This fast and reliable valve is ideal for life science applications and is available in 2-way and 3-way normally closed configurations.

Technical Specifications

  • Flow Rate: Up to 14 SLPM
  • Maximum Flow Rate: 14 SLPM
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Orifice Size: 0.012, 0.020, 0.031, 0.039 inch, 0.3, 0.5, 0.8, 1.0 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, 3-Way, Normally Closed (NC)
  • Cycles per Lifetime: 130 Million (2-Way), 55 Million (3-Way)
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.5, 0.6, 0.85, 1.0, 1.2 Watts Typical
  • Input Voltage: 12, 24 VDC
  • Electrical Connection: 3.2" wire leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Seal Material: FKM, EPDM
  • Height: 0.79 inch, 20 mm
  • Width: 0.28 inch, 7 mm
  • Weight: 0.11 oz, 3.1 g
  • Response Time: < 10 ms
  • Leak Rate: < 0.0116 sccm
  • Port Connection: Cartridge Seal
  • Mounting Type: Manifold
  • For Fluid Type: Gases
  • Industry Application: Portable/Transport Ventilators Gas Control, Negative Pressure Wound Therapy, Air Over Liquid Dispense, Sidestream CO2 measurement, Portable/Hand held environmental monitoring
  • Configuration: N/A

Full Product Description

The C7 is a miniature cartridge style solenoid valve with a compact 7 mm diameter. This unique design combines small size, light weight, low power consumption with high flow repeatability and fast response time. This valve features an exceptionally long life, up to 130 million cycles. The C7 is manifold mounted and available in 2 and 3-way configurations.

Markets
• Respiratory and Anesthesia
• Patient Therapy
• Patient Monitoring
• Analytical Chemistry
• Clinical Diagnostics

Features/Benefits
• Variety of orifice sizes with pressures up to 145 PSI (10 bar).
• Floating frictionless plunger enables reliable and repeatable operation up to 130 Million cycles.
• Low power design reduces heat and energy consumption.
• Cartridge configuration enables compact integration saving space and weight.
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes.
• RoHS & REACH compliant.

Typical Applications
• Portable/Transport Ventilators Gas Control
• Negative Pressure Wound Therapy
• Air Over Liquid Dispense
• Sidestream CO2 measurement
• Portable/Hand held environmental monitoring

Related Documents

×
Products Voltage (VDC) Orifice 1 Size (inch) Wetted Materials: Seals (Elastomer) Valve Configuration Type
C07-212EP03FF-000 12 0.012 EPDM 2 Way Normally Closed
C07-212EP05FF-000 12 0.02 EPDM 2 Way Normally Closed
C07-212EP08FF-000 12 0.031 EPDM 2 Way Normally Closed
C07-212EP10FF-000 12 0.039 EPDM 2 Way Normally Closed
C07-224EP03FF-000 24 0.012 EPDM 2 Way Normally Closed
C07-224EP05FF-000 24 0.02 EPDM 2 Way Normally Closed
C07-224EP08FF-000 24 0.031 EPDM 2 Way Normally Closed
C07-224EP10FF-000 24 0.039 EPDM 2 Way Normally Closed
C07-212FK03FF-000 12 0.012 FKM 2 Way Normally Closed
C07-212FK05FF-000 12 0.02 FKM 2 Way Normally Closed
C07-212FK08FF-000 12 0.031 FKM 2 Way Normally Closed
C07-212FK10FF-000 12 0.039 FKM 2 Way Normally Closed
C07-224FK03FF-000 24 0.012 FKM 2 Way Normally Closed
C07-224FK05FF-000 24 0.02 FKM 2 Way Normally Closed
C07-224FK08FF-000 24 0.031 FKM 2 Way Normally Closed
C07-224FK10FF-000 24 0.039 FKM 2 Way Normally Closed
C07-312EP03FF-000 12 0.012 EPDM 3 Way Normally Closed
C07-312EP05FF-000 12 0.02 EPDM 3 Way Normally Closed
C07-312EP08FF-000 12 0.031 EPDM 3 Way Normally Closed
C07-312EP10FF-000 12 0.039 EPDM 3 Way Normally Closed
C07-324EP03FF-000 24 0.012 EPDM 3 Way Normally Closed
C07-324EP05FF-000 24 0.02 EPDM 3 Way Normally Closed
C07-324EP08FF-000 24 0.031 EPDM 3 Way Normally Closed
C07-324EP10FF-000 24 0.039 EPDM 3 Way Normally Closed
C07-312FK03FF-000 12 0.012 FKM 3 Way Normally Closed
C07-312FK05FF-000 12 0.02 FKM 3 Way Normally Closed
C07-312FK08FF-000 12 0.031 FKM 3 Way Normally Closed
C07-312FK10FF-000 12 0.039 FKM 3 Way Normally Closed
C07-324FK03FF-000 24 0.012 FKM 3 Way Normally Closed
C07-324FK05FF-000 24 0.02 FKM 3 Way Normally Closed
C07-324FK08FF-000 24 0.031 FKM 3 Way Normally Closed
C07-324FK10FF-000 24 0.039 FKM 3 Way Normally Closed

687852
687821