Check Valves- CK-3 | Product Series

Filter by

    No filters selected

Port Size (mm)

Port Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Check Valves- CK-3

Check Valves- CK-3

The CK-3 check valve prevents backward flow of high pressure refrigerant gases and liquid.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Minimum Liquid Temperature: -30 °C, -25 °F
  • Maximum Liquid Temperature: 105 °C, 220 °F
  • Flow Coefficient: 8.1 to 9.8 Kv, 9.5 to 11.5 Cv
  • Port Size: 15 to 25 mm, 1/2 to 1 inch

Full Product Description

Parker’s CK-3 is a compact and lightweight check valve that features a threaded process connection that simplifies connections and reduces installation costs. The spring-loaded check valve requires a minimum 0.34 bar (5 psi) pressure drop to overcome the spring force and lift the valve seat, allowing the check valve to be mounted in any position. The valve opens wide for flow in the arrow direction on the body of the valve. When flow reversal occurs the CK-3 valve closes quickly and reliably.

Markets
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Small, Compact, Heavy Duty
• Stainless Steel Assembly
• Screwed Ends (FPT Connections)
• Spring Loaded
• Installs in any position
• Fluid Temperature Range: -30° to 105°C (-25° to 22°F)

Applications:
• Branch hot gas lines from a single hot gas solenoid valve to prevent liquid cross-over between evaporators during refrigeration
• Hot gas connection from the drain pan to the evaporator to prevent drain pan frosting

Related Documents

Literature and Reference Materials
Bulletin 50-13 C Check Valves: CK-3
×
Products Port Size (mm) Port Size (inch)
CK313 15mm 1/2"
CK320 20mm 3/4"
CK325 25mm 1"

687852
687475