clearcurrent ASSURE vCell Filter - V17R | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
clearcurrent ASSURE vCell Filter - V17R

clearcurrent ASSURE vCell Filter - V17R

clearcurrent ASSURE vCell Filter - V17R

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: vCell
  • Product Style: Reverse vCell
  • Media: Glass non-woven, Glass non-woven - Hydrophobic
  • Flow Rate: 4250 m3/hour, 2500 CFM
  • Filter Efficiency Rating: M6, F7, MERV 13, F9, MERV 15
  • Materials of Construction: Plastic - ABS
  • Operating Temperature: -31.7 to 80 °C, -25 to 176 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 593 mm
  • Width: 593 mm
  • Depth: 435 mm
  • Weight: 13.7 t kg, 30 to 31 lb

Full Product Description

The clearcurrent® ASSURE V17R vCell filters provides good protection of key gas turbine assets along with a low pressure drop and high dust-holding capacity for long filter life.

687852
B43098