clearcurrent BP Cartridge Filter | Product Series

Filter by

    No filters selected

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
clearcurrent BP Cartridge Filter

clearcurrent BP Cartridge Filter

The clearcurrent BP cellulose/synthetic blended media has been specifically designed for dry environments.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Cartridge
  • Product Style: Conical, Cylinder, Cylinder (Open/Open), Cylinder (Open/Closed)
  • Media: Cellulose/Synthetic Blend
  • Flow Rate: 2975 to 3478 m3/hour, 1750 to 2046 CFM
  • Filter Efficiency Rating: F9, MERV 14, MERV 13
  • Materials of Construction: Galvanised G90
  • Operating Temperature: -40 to 50 °C, -40 to 122 °F
  • Outside Diameter: 324 to 445 mm, 12.75 to 17.5 inch
  • Inside Diameter: n/a
  • Height: 560 to 876 mm, 22 to 34.5 inch
  • Width: n/a
  • Depth: n/a
  • Weight: 6 to 10.5 kg, 13 to 23 lb

Full Product Description

The BP synthetic and cellulose blended media filter provides high levels of protection for self-cleaning gas turbine inlet filtration systems.
Features/Benefits:
• The unique blend of fibers effectively captures high levels of sub-micron particulate, and delivers high performance filtration and longer life while maintaining a low operational pressure drop.
• Cartridges are available in various sizes and materials in both cylindrical and conical styles.
• The high performance filtration characteristics remain optimized when operating in relatively dry conditions, and at medium or low dust loading. The cartridge is rated F9 in accordance with EN779:2002 and MERV 12 (ASHRAE 52.2).
Applications:
Designed to fit a range of new and retrofit systems in cross-flow, up-flow, and split up-flow configurations and available in various sizes and materials in both cylindrical and conical styles, the filter element has been tested to, and complies with, a wide range of industry specifications for gas turbine inlet filtration.
Products Product Style
04030131 Conical
04030132 Cylinder
04030200 Cylinder (Open/Open)
04030201 Cylinder (Open/Closed)

687852
B43098