clearcurrent Pre-Filter Wrap for Reverse Cylinder | ParkerBR

clearcurrent Pre-Filter Wrap for Reverse Cylinder | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

clearcurrent Pre-Filter Wrap for Reverse Cylinder

clearcurrent Pre-Filter Wrap for Reverse Cylinder

Pre-filter wrap for the Parker clearcurrent PRO RC and PRO (H)EPA E10 RC filters

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Cartridge
  • Product Style: Reverse Cylinder Wrap
  • Media: 100% Synthetic
  • Flow Rate: 3400 m3/hour, 2000 CFM
  • Filter Efficiency Rating: G4
  • Materials of Construction: n/a
  • Operating Temperature: -60 to 50 °C, -76 to 122 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: n/a
  • Width: n/a
  • Depth: n/a
  • Weight: n/a

Full Product Description

High grade 100% synthetic pre-filter wrap with retainer strip for use with clearcurrent PRO RC and PRO (H)E10 RC filters
Products
04030074

687852
B43098