clearcurrent vCell Filter - HRF | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
clearcurrent vCell Filter - HRF

clearcurrent vCell Filter - HRF

The clearcurrent® HRF vCell filter provides good protection of key gas turbine assets along with a low pressure drop and high dust-holding capacity for long filter life.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: vCell
  • Product Style: Reverse vCell
  • Media: Glass non-woven
  • Flow Rate: 4250 m3/hour, 2500 CFM
  • Filter Efficiency Rating: M6
  • Materials of Construction: Plastic - ABS
  • Operating Temperature: -31.7 to 70 °C, -25 to 158 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 593 mm
  • Width: 593 mm
  • Depth: 435 mm
  • Weight: 14 kg, 31 lb

Full Product Description

The clearcurrent® HRF vCell filter provides good protection of key gas turbine assets along with a low pressure drop and high dust-holding capacity for long filter life.

The clearcurrent HRF vCell filter is made using fully potted, pleated panels to provide a complete seal and is mounted within an acrylonitrile butadiene styrene plastic frame. Protective grids incorporated on the downstream surface deliver robust performance, even in high under-pressure conditions that can be experienced in gas turbine applications. This filter has a filtration efficiency grade of M6 per EN779:2012, and an extended filtration surface area that ensures low pressure loss and high dust-holding capacity.

Features/Benefits:

• Low pressure loss helps increase power output and/or improve fuel efficiency

• High dust-holding capacity helps extend filter life and reduce costs

• Easy to install and change out to reduce downtime

• Easily disposable by incineration

Applications:

Available in industry-standard sizes
Products
HRF/006493F

687852
B43098