Commercial Pressure Regulator - Flo-Con (S)PORT/ (S) PORTII | Product Series

Filter by

    No filters selected

Port Size (mm)

Port Size (inch)

Connection Size (mm)

Connection Size (inch)

Operating Features

Valve Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Commercial Pressure Regulator - Flo-Con (S)PORT/ (S) PORTII

Commercial Pressure Regulator - Flo-Con (S)PORT/ (S) PORTII

The FloCon (S)PORT/ (S)PORTII commercial evaporator pressure regulators provide tight control in a variety of applications.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Maximum Operating Pressure: 31.0 bar, 450 psig
  • Pressure Rating: Range A: 250mm Hg to 8.3 bar (10" Hg to 120 psig)
  • Valve Type: A8 PORT II, A8 PORT II B, A8 SPORT II, A8 SPORT II B, A8 SPORT, A8 PORT, A8 SPORT B, A8 PORT B, Evaporator Pressure Regulator
  • Weight: 9 to 17 lbs
  • Connection Type: Sweat-in-place w/o Disassembly
  • Power Source: Not Applicable, 110-120VAC ~ 50/60Hz, 220-240VAC ~ 50/60Hz, 208VAC ~ 60Hz
  • Operation Type: Pilot Operated

Full Product Description

The commercial pressure regulator (S)PORT/ (S)PORTII valves are designed with stainless steel bonnet bolts, adjusting stems, and piston and plug assemblies. The result is a regulator designed to withstand the rigorous application environment a low side regulator must endure. Models are available in combinations of connection sizes, port sizes and features as designated by the model code. Unlike some competitive models of low side regulators that utilize high pressure discharge gas as a pilot source, they are piloted with upstream pressure. This eliminates the requirement for hot gas headers, isolation devices, piping, and the labor associated with the installation of other valves. Flare connections from high pressure pilot lines are also eliminated, minimizing sources for prospective leaks.
The valves are an integrated assembly of (4) modules:
1) A body, which contains no moving parts
2) A capacity cartridge, which contains both piston and modulating plug, and defines the Port Size
3) A pilot adapter, which defines the valve function and onto which the Pilot Solenoids providing the “S” (Shut-off) or “B” (Bypass) features are added as required
4) The bonnet, containing the Range Spring and Adjustment Screw, which is set for the value of pressure which the valve is to maintain.
The unique modular design allows the regulator to be soldered into the line without disassembly, yet provides full access for disassembly, cleaning and servicing from the top only. Interchangeable capacity cartridges facilitate flow revisions should an undersized or oversized condition be encountered, while pilot adapters can be changed out to add features or even change functions.

Markets:
• Commercial Refrigeration

Features and Benefits:
• Retrofitting for additional evaporator capacity is simple and requires no pipe line revisions
• The piston and plug assembly can handle reduced flow conditions and controlling down to about 15% of the valve’s maximum capacity
• Designed entirely with corrosion resistant materials
• New cooler running coil and open frame coil housing
• New dual voltage 208/240/60 Hz coil
• Conveniently located access fitting
• Pilot operated for close control at desired set-point
• Excellent regulation at light loads
• Interchangeable capacity cartridges
• Low pressure drop
• Few moving parts
• Long-life stainless steel diaphragms (no bellows to fail)
• Variations available for pilot electric shut-off and shut-off with electric wide-opening (bypass)
• Manual opening feature (except (S) PORT 11- B and (S) PORT - B version)
• All service from the top
• Sweat-in-place without disassembly
• UL listed (except 50 Hertz versions)
• Design pressure (M.R.P.): 31.0 bar (450 psig)
• Range: 250mm hg to 8.3 bar (10" hg to 120 psig)

Application:
• Evaporator pressure control

Related Documents

×
Products Port Size (mm) Port Size (inch) Connection Size (mm) Connection Size (inch) Operating Features Valve Material
104572 9mm 3/8" 22mm 7/8" N/A Aluminum Bronze
104573 9mm 3/8" 28mm 1-1/8" N/A Aluminum Bronze
104574 9mm 3/8" 35mm 1-3/8" N/A Aluminum Bronze
104575 9mm 3/8" 42mm 1-5/8" N/A Aluminum Bronze
104576 9mm 3/8" 54mm 2-1/8" N/A Aluminum Bronze
104577 15mm 5/8" 22mm 7/8" N/A Aluminum Bronze
104578 15mm 5/8" 28mm 1-1/8" N/A Aluminum Bronze
104579 15mm 5/8" 35mm 1-3/8" N/A Aluminum Bronze
104580 15mm 5/8" 42mm 1-5/8" N/A Aluminum Bronze
104581 15mm 5/8" 54mm 2-1/8" N/A Aluminum Bronze
104582 22mm 7/8" 22mm 7/8" N/A Aluminum Bronze
104583 22mm 7/8" 28mm 1-1/8" N/A Aluminum Bronze
104584 22mm 7/8" 35mm 1-3/8" N/A Aluminum Bronze
104585 22mm 7/8" 42mm 1-5/8" N/A Aluminum Bronze
104586 22mm 7/8" 54mm 2-1/8" N/A Aluminum Bronze
104587 28mm 1-1/8" 22mm 7/8" N/A Aluminum Bronze
104588 28mm 1-1/8" 28mm 1-1/8" N/A Aluminum Bronze
104589 28mm 1-1/8" 35mm 1-3/8" N/A Aluminum Bronze
104590 28mm 1-1/8" 42mm 1-5/8" N/A Aluminum Bronze
104591 28mm 1-1/8" 54mm 2-1/8" N/A Aluminum Bronze
104592 35mm 1-3/8" 28mm 1-1/8" N/A Aluminum Bronze
104593 35mm 1-3/8" 35mm 1-3/8" N/A Aluminum Bronze
104594 35mm 1-3/8" 42mm 1-5/8" N/A Aluminum Bronze
104595 35mm 1-3/8" 54mm 2-1/8" N/A Aluminum Bronze
106608 9mm 3/8" 22mm 7/8" Electric Wide Open Aluminum Bronze
104605 15mm 5/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104606 22mm 7/8" 22mm 7/8" Electric Shut-Off and Wide Open Aluminum Bronze
104607 22mm 7/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104608 22mm 7/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Aluminum Bronze
104609 22mm 7/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Aluminum Bronze
104610 22mm 7/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104611 28mm 1-1/8" 22mm 7/8" Electric Shut-Off and Wide Open Aluminum Bronze
104612 28mm 1-1/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104613 28mm 1-1/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Aluminum Bronze
104614 28mm 1-1/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Aluminum Bronze
104615 28mm 1-1/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
103631 15mm 5/8" 22mm 7/8" Electric Shut-Off and Wide Open Ductile Iron
103632 22mm 7/8" 22mm 7/8" Electric Shut-Off and Wide Open Ductile Iron
103633 28mm 1-1/8" 22mm 7/8" Electric Shut-Off and Wide Open Ductile Iron
103832 42mm 1-5/8" 42mm 1-5/8" N/A Ductile Iron
103833 42mm 1-5/8" 54mm 2-1/8" N/A Ductile Iron
103834 42mm 1-5/8" 66mm 2-5/8" N/A Ductile Iron
103835 54mm 2-1/8" 42mm 1-5/8" N/A Ductile Iron
103836 54mm 2-1/8" 54mm 2-1/8" N/A Ductile Iron
103837 54mm 2-1/8" 66mm 2-5/8" N/A Ductile Iron
103838 66mm 2-5/8" 42mm 1-5/8" N/A Ductile Iron
103839 66mm 2-5/8" 54mm 2-1/8" N/A Ductile Iron
103840 66mm 2-5/8" 66mm 2-5/8" N/A Ductile Iron
103841 42mm 1-5/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103842 42mm 1-5/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103843 42mm 1-5/8" 66mm 2-5/8" Electric Shut-Off Ductile Iron
103844 54mm 2-1/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103845 54mm 2-1/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103846 54mm 2-1/8" 66mm 2-5/8" Electric Shut-Off Ductile Iron
103847 66mm 2-5/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103848 66mm 2-5/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103849 66mm 2-5/8" 66mm 2-5/8" Electric Shut-Off Ductile Iron
103850 42mm 1-5/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103851 42mm 1-5/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103852 42mm 1-5/8" 66mm 2-5/8" Electric Shut-Off and Wide Open Ductile Iron
103853 54mm 2-1/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103854 54mm 2-1/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103855 54mm 2-1/8" 66mm 2-5/8" Electric Shut-Off and Wide Open Ductile Iron
103856 66mm 2-5/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103857 66mm 2-5/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103858 66mm 2-5/8" 66mm 2-5/8" Electric Shut-Off and Wide Open Ductile Iron
106609 42mm 1-5/8" 42mm 1-5/8" Electric Bypass Ductile Iron
106719 54mm 2-1/8" 54mm 2-1/8" Electric Bypass Ductile Iron
106885 66mm 2-5/8" 66mm 2-5/8" Electric Bypass Ductile Iron
107489 9mm 3/8" 15mm 5/8" N/A Ductile Iron
107491 15mm 5/8" 15mm 5/8" N/A Ductile Iron
107494 9mm 3/8" 15mm 5/8" Electric Shut-Off Ductile Iron
107496 15mm 5/8" 15mm 5/8" Electric Shut-Off Ductile Iron
107499 9mm 3/8" 15mm 5/8" Electric Shut-Off and Wide Open Ductile Iron
107501 15mm 5/8" 15mm 5/8" Electric Shut-Off and Wide Open Ductile Iron
107537 42mm 1-5/8" 35mm 1-3/8" Electric Shut-Off Ductile Iron
107608 22mm 7/8" 15mm 5/8" Electric Shut-Off Ductile Iron
104616 35mm 1-3/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104617 35mm 1-3/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Aluminum Bronze
104618 35mm 1-3/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Aluminum Bronze
104619 35mm 1-3/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
103550 15mm 5/8" 28mm 1-1/8" Electric Shut-Off Ductile Iron
103551 15mm 5/8" 35mm 1-3/8" Electric Shut-Off Ductile Iron
103552 22mm 7/8" 28mm 1-1/8" Electric Shut-Off Ductile Iron
103553 22mm 7/8" 35mm 1-3/8" Electric Shut-Off Ductile Iron
103554 22mm 7/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103555 28mm 1-1/8" 28mm 1-1/8" Electric Shut-Off Ductile Iron
103556 28mm 1-1/8" 35mm 1-3/8" Electric Shut-Off Ductile Iron
103557 28mm 1-1/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103558 28mm 1-1/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103559 35mm 1-3/8" 28mm 1-1/8" Electric Shut-Off Ductile Iron
103560 35mm 1-3/8" 35mm 1-3/8" Electric Shut-Off Ductile Iron
103561 35mm 1-3/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103562 35mm 1-3/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103563 15mm 5/8" 28mm 1-1/8" N/A Ductile Iron
103564 15mm 5/8" 35mm 1-3/8" N/A Ductile Iron
103565 22mm 7/8" 28mm 1-1/8" N/A Ductile Iron
103566 22mm 7/8" 35mm 1-3/8" N/A Ductile Iron
103567 22mm 7/8" 42mm 1-5/8" N/A Ductile Iron
103568 28mm 1-1/8" 28mm 1-1/8" N/A Ductile Iron
103569 28mm 1-1/8" 35mm 1-3/8" N/A Ductile Iron
103570 28mm 1-1/8" 42mm 1-5/8" N/A Ductile Iron
103571 28mm 1-1/8" 54mm 2-1/8" N/A Ductile Iron
103572 35mm 1-3/8" 28mm 1-1/8" N/A Ductile Iron
103573 35mm 1-3/8" 35mm 1-3/8" N/A Ductile Iron
103574 35mm 1-3/8" 42mm 1-5/8" N/A Ductile Iron
103575 35mm 1-3/8" 54mm 2-1/8" N/A Ductile Iron
103576 15mm 5/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Ductile Iron
103577 15mm 5/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Ductile Iron
103578 22mm 7/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Ductile Iron
103579 22mm 7/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Ductile Iron
103580 22mm 7/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103581 28mm 1-1/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Ductile Iron
103582 28mm 1-1/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Ductile Iron
103583 28mm 1-1/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103584 28mm 1-1/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103585 35mm 1-3/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Ductile Iron
103586 35mm 1-3/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Ductile Iron
103587 35mm 1-3/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103588 35mm 1-3/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103599 9mm 3/8" 28mm 1-1/8" Electric Shut-Off Ductile Iron
103600 9mm 3/8" 35mm 1-3/8" Electric Shut-Off Ductile Iron
103601 9mm 3/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103602 9mm 3/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103603 15mm 5/8" 42mm 1-5/8" Electric Shut-Off Ductile Iron
103604 15mm 5/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103605 22mm 7/8" 54mm 2-1/8" Electric Shut-Off Ductile Iron
103606 9mm 3/8" 28mm 1-1/8" N/A Ductile Iron
103607 9mm 3/8" 35mm 1-3/8" N/A Ductile Iron
103608 9mm 3/8" 42mm 1-5/8" N/A Ductile Iron
103609 9mm 3/8" 54mm 2-1/8" N/A Ductile Iron
103610 15mm 5/8" 42mm 1-5/8" N/A Ductile Iron
103611 15mm 5/8" 54mm 2-1/8" N/A Ductile Iron
103612 22mm 7/8" 54mm 2-1/8" N/A Ductile Iron
103613 9mm 3/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Ductile Iron
103614 9mm 3/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Ductile Iron
103615 9mm 3/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103616 9mm 3/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103617 15mm 5/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Ductile Iron
103618 15mm 5/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103619 22mm 7/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Ductile Iron
103622 9mm 3/8" 22mm 7/8" Electric Shut-Off Ductile Iron
103623 15mm 5/8" 22mm 7/8" Electric Shut-Off Ductile Iron
103624 22mm 7/8" 22mm 7/8" Electric Shut-Off Ductile Iron
103625 28mm 1-1/8" 22mm 7/8" Electric Shut-Off Ductile Iron
103626 9mm 3/8" 22mm 7/8" N/A Ductile Iron
103627 15mm 5/8" 22mm 7/8" N/A Ductile Iron
103628 22mm 7/8" 22mm 7/8" N/A Ductile Iron
103629 28mm 1-1/8" 22mm 7/8" N/A Ductile Iron
103630 9mm 3/8" 22mm 7/8" Electric Shut-Off and Wide Open Ductile Iron
104548 9mm 3/8" 22mm 7/8" Electric Shut-Off Aluminum Bronze
104549 9mm 3/8" 28mm 1-1/8" Electric Shut-Off Aluminum Bronze
104550 9mm 3/8" 35mm 1-3/8" Electric Shut-Off Aluminum Bronze
104551 9mm 3/8" 42mm 1-5/8" Electric Shut-Off Aluminum Bronze
104552 9mm 3/8" 54mm 2-1/8" Electric Shut-Off Aluminum Bronze
104553 15mm 5/8" 22mm 7/8" Electric Shut-Off Aluminum Bronze
104554 15mm 5/8" 28mm 1-1/8" Electric Shut-Off Aluminum Bronze
104555 15mm 5/8" 35mm 1-3/8" Electric Shut-Off Aluminum Bronze
104556 15mm 5/8" 42mm 1-5/8" Electric Shut-Off Aluminum Bronze
104557 15mm 5/8" 54mm 2-1/8" Electric Shut-Off Aluminum Bronze
104558 22mm 7/8" 22mm 7/8" Electric Shut-Off Aluminum Bronze
104559 22mm 7/8" 28mm 1-1/8" Electric Shut-Off Aluminum Bronze
104560 22mm 7/8" 35mm 1-3/8" Electric Shut-Off Aluminum Bronze
104561 22mm 7/8" 42mm 1-5/8" Electric Shut-Off Aluminum Bronze
104562 22mm 7/8" 54mm 2-1/8" Electric Shut-Off Aluminum Bronze
104563 28mm 1-1/8" 22mm 7/8" Electric Shut-Off Aluminum Bronze
104564 28mm 1-1/8" 28mm 1-1/8" Electric Shut-Off Aluminum Bronze
104565 28mm 1-1/8" 35mm 1-3/8" Electric Shut-Off Aluminum Bronze
104566 28mm 1-1/8" 42mm 1-5/8" Electric Shut-Off Aluminum Bronze
104567 28mm 1-1/8" 54mm 2-1/8" Electric Shut-Off Aluminum Bronze
104568 35mm 1-3/8" 28mm 1-1/8" Electric Shut-Off Aluminum Bronze
104569 35mm 1-3/8" 35mm 1-3/8" Electric Shut-Off Aluminum Bronze
104570 35mm 1-3/8" 42mm 1-5/8" Electric Shut-Off Aluminum Bronze
104571 35mm 1-3/8" 54mm 2-1/8" Electric Shut-Off Aluminum Bronze
104596 9mm 3/8" 22mm 7/8" Electric Shut-Off and Wide Open Aluminum Bronze
104597 9mm 3/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104598 9mm 3/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Aluminum Bronze
104599 9mm 3/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Aluminum Bronze
104600 9mm 3/8" 54mm 2-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104601 15mm 5/8" 22mm 7/8" Electric Shut-Off and Wide Open Aluminum Bronze
104602 15mm 5/8" 28mm 1-1/8" Electric Shut-Off and Wide Open Aluminum Bronze
104603 15mm 5/8" 35mm 1-3/8" Electric Shut-Off and Wide Open Aluminum Bronze
104604 15mm 5/8" 42mm 1-5/8" Electric Shut-Off and Wide Open Aluminum Bronze

687852
687475