CT Profile, 4-Piece PTFE Cap Seal | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CT Profile, 4-Piece PTFE Cap Seal

CT Profile, 4-Piece PTFE Cap Seal

Four-Piece Rubber-Energized PTFE Cap Seal With Anti-Extrusion for Heavy Duty Hydraulics

Technical Specifications

  • Seal Material: PTFE

Full Product Description

PERFORMANCE ADVANTAGES
Parker’s CT Profile is a robust design for heavy duty hydraulic applications. IT is an excellent choice for sealing mobile hydraulic cylinders in applications that experience shock loads.

The CT Profile is a four-piece assembly made up of a rubber energizer, PTFE cap and two back-up rings. In application, fluid pressure forces the rubber energizer to apply increased load against the PTFE cap and back-up rings. This results in increased sealing force against the bore and allows the back-up rings to close off the extrusion gap between the piston and the bore. Once activated by pressure, the back-up rings protect the seal from extruding and keep internal contamination away from the PTFE cap.

Parker’s CT Profile piston seal will retro-fit non-Parker seals of similar design.

The CT Profile is sold only as an assembly (seal, energizer and back-up rings). The temperature range of the CT profile is limited to the thermal capability of the rubber energizer. A wider temperature range may be achieved by using alternate energizer and back-up ring materials.

Standard Materials
• PTFE, Cap: 0401, 40% bronze-filled PTFE; Temp limited by capability of energizer; Pressure dictated by back-up rings; Surface Speed <5 ft/s)
• Rubber Energizer: 70A Nitrile; Temp -30 / +250F
• Back-up rings: Moly-filled nylon; Temp limited by capability of energizer; Pressure Range 7,500 psi*


*Pressure range shown is for systems without wear rings. If used with wear rings, consult Engineering Section (Section2) of Parker’s Fluid Power Seal Design Guide, Catalog EPS5370.

Alternate Materials: For applications that may require an alternate material, please contact your Parker EPS representative.

Related Documents

×
Products
EPS-CT Profile

687852
687567