DC Motor Speed Controllers - DC590+ Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DC Motor Speed Controllers - DC590+ Series

DC Motor Speed Controllers - DC590+ Series

The advanced DC590+ series 4-quadrant variable speed DC drives offer current ratings of up to 1950A, function block programming, configurable I/O and extensive application software, meeting the demands of the most complex DC motor control applications.

Technical Specifications

  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC590
  • Input Voltage: 3*230 VAC, 3*380 to 480 VAC, 3*500 to 690 VAC
  • Continuous Output Current Rating: 16 to 1950 A
  • Output Power: 1 to 1200 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer, Encoder
  • Modes of Control: Regenerative, Non-Regenerative, Stack Controller
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Ethernet TCP/IP, Link Communications, Modbus
  • Operating Temperature: 0 to 45 °C for 15-165A drives (derate up to 55°C max.), 0 to 35 °C for 180-270A drives (derate up to 55°C max.), 0 to 40 °C for 380-1950A drives (derate up to 55°C max.), 32 to 113 °F for 15-165A drives (derate up to 131°F max.), 32 to 95 °F for 180-270A drives (derate up to 131°F max.), 32 to 104 °F for 380-1950A drives (derate up to 131°F max.)
  • Operating Altitude: up to 500 m ASL (derate > 500m)
  • Overload Rating: 150 % for 30s, 200 % for 10s (depending on drive output current, refer to manual for details)
  • Specifications Met: CE (EMC & LVD), Overvoltage Category III, Pollution Degree II, UL Listed, cUL Listed

Full Product Description

The DC590+ Integrator series highly advanced DC drive meets the demands of the most complex motor control applications. Extensive application software (including winder control as standard) together with Function Block Programming and configurable I/O creates a total drive system in a single module.



Options :

• Programmable Keypad 6901

• Technology Box for Communications (Profibus-DP, DeviceNet, CANopen, LINK, LonWorks, EI Bisynch/RS422/RS485, Modbus RTU)

• Speed Feedback Technology Box (analog Tachometer, encoder microtach for acrylic F.O., microtach for glass F.O.)

• EMC Filter- Industrial Ambience

• Line Reactors for European and North American markets (UL-CSA)

• Line Inductors for long motor leads

• 598+ and 599+ Stack Controller configuration available for retrofit of existing power stacks



Markets:

• Converting Machinery

• Plastics and Rubber Processing

• Wire and Cable

• Material Handling Systems

• Automotive



Features and Benefits:
• Ratings Up to 1200 HP (1950 Amps) and Supply Voltages to 690V, Non-Regenerative and Regenerative Models

• Internal Controlled Field Supply

• Function Block Programming, Including Open and Closed-Loop Winder Control as Standard

• DRV Style Includes Built-in Contactor, Fuses and Provision for On-Board Control Transformer and Blower Starter



Applications:

• Printing

• Film and Foil Lines

• Extrusion

• Mixers

• Annealing Lines

• Slitting Lines

• Metal Processing

• Test Stands

• Dynanometers



Macro Function Blocks:

• Open-loop winder control

• Winder control - loadcell/dancer

• Section control

• Math functions

• Embedded controller functions



Standards:

The DC590+ Series DC drives listed on this page meet the following standards when installed in accordance with the relevant product manual:

• EMC Compatibility : CE Marked in accordance with 2004/108/EC (EMC Directive)

• Europe : This product conforms with the Low Voltage Directive 2006/95/EC

• Safety : EN61800-5/2003 (when fitted inside a cubicle)

• North America/Canada : *Complies with the requirements of UL508C and CSA22.2 #14 as an open-type drive (*only applicable to frame sizes 1-4)

• Overvoltage Category : Overvoltage Category III (3-phase supply) / Overvoltage Category II (auxiliary supply)

• Pollution Degree : II (non-conductive pollution, except for temporary condensation) for control electronics





Technical Specifications:

Power Supply:

Three Phase

110-220VAC ± 10 %, 50-60 Hz ± 5%

220-500VAC ± 10 %, 50-60 Hz ± 5%

500-690VAC ± 10 %, 50-60 Hz ± 5%



Output Armature Current Ratings:

15 - 2700A (15 - 165A for DRV Versions)



Overload:

- for 15 to 270A drives : 150% for 30 sec / 200% for 10 sec

- for drives above 270A : refer to catalog or manual for details



Environment:

- for 15 to 165A drives : 0-45°C / 32-113°F

- for 180 to 270A drives : 0-35°C / 32-95°F

- for 380 to 2700A drives : 0-40°C / 32-104°F

Up to 500m ASL (derate 1% per 200m up to 5000m maximum)



Protection:

IP00 / IP20 on frame size 1 (15-35A) drives only [Europe]

UL Open Type [North America/Canada]



Speed Feedback:

- Armature Voltage Feedback / - Tach Generator / - Encoder / - Optical Fiber Microtach encoder



Analog Inputs:

5 Total : 1 x 12 bit (plus sign), 4 x 10 bit (plus sign)

- 1x Speed Demand Setpoint (-10/0/+10V) / 4x Configurable



Analog Outputs:

3 Total : 10 bit

- 1x Armature Current Output (-10/0/+10V or 0-10V) / 2x Configurable



Digital Inputs:

9 Total : 24VDC (max 15mA)

- 1x Program Stop / 1x Coast Stop / 1x External Stop / 1x Start-Run / 5x Configurable



Digital Outputs:

3 Total : 24VDC / 100mA (short circuit protected)

- 3x Configurable



Reference Supplies:

- 1x- +10VDC / 1x -10VDC / 1x +24VDC



Power Bridge:

590+ - 4 Quadrant Regenerative : Dual Three Phase SCR bridges

591+ - 2 Quadrant Non-Regenerative : Single SCR bridge

Variable Field Control with SCR's



Drive Protection:

- High energy MOV's / - Heatsink overtemperature / - Instantaneous overcurrent

- Thyristor trigger failure / - Inverse time overcurrent / - Interline snubber network

- Field Failure / - Zero speed detection / - Speed feedback failure / - Stall protection

- Motor overtemperature / - Stall protection

Related Documents

Compliance, Certifications & Safety
590P-591P EU declaration of conformity
Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×
Products

687852
936514