OBSOLETE: Dynaserv G2-Series Direct Drive Brushless Servo Systems | ParkerBR

OBSOLETE: Dynaserv G2-Series Direct Drive Brushless Servo Systems | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: Dynaserv G2-Series Direct Drive Brushless Servo Systems

OBSOLETE: Dynaserv G2-Series Direct Drive Brushless Servo Systems OBSOLETE

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

Technical Specifications

  • Product Type: Direct Drive Servo System
  • Drive Axis Type: Direct
  • Feedback Type: Resolver, Encoder
  • Maximum Output Speed: 36 to 120 RPM
  • Maximum Output Torque: 35 to 3540 lb-inch, 4 to 400 Nm
  • Bearing Type: Ball
  • Axial Load Capacity: 440 to 8800 lbs, 1957 to 39144 N
  • Repeatability: ± 2 to ± 5 arc-sec
  • Input Voltage: 115 VAC (x1), 230 VAC (x1)
  • Specifications Met: CE (EMC & LVD)

Full Product Description

Each Dynaserv G2 system consists of a brushless servo motor, microprocessor-based drive, power supply and a brushless resolver or encoder for position feedback. The primary benefit of the Dynaserv System is high accuracy and torque without speed reducers.

Additional advantages include:
•  Faster settling time than a traditional servo motor and speed reducer system
•  Smooth rotation at slow speeds
•  A flat speed/torque curve for high controllability
•  Ability to operate in a position, speed or torque control mode
•  Built-in test mode simplifies optimum tuning


Dynaserv G2 Direct Drive Brushless Servo System : Features/Performance
• RS232 communication
• Auto-tuning
• Increased resolutions (up to 4,096,000 ppr)
• Repeatability to +- 1 arc second
• Utility software

Related Documents

×
Products

687852
936514