Electric Valve - Modulating 3-Way - MTW Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electric Valve - Modulating 3-Way - MTW Series

Electric Valve - Modulating 3-Way - MTW Series

Parker Sporlan's stepper motor actuated Modulating 3-Way (MTW) valve modulates the flow of refrigerant between two outlets to precisely control air or refrigerant temperature.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Application: Modulating Three Way Valve
  • Product Type: MTW-9, MTW-17
  • Refrigerant Type: All common HCFC and HFC refrigerants including R-410A
  • Maximum Operating Pressure: 48.3 bar
  • Maximum Pressure Rating: 700 psi
  • Cable Length: 6.1 m, 20 ft
  • Motor Type: Permanent Magnet Bipolar Internal Wet Motor
  • Resolution: 6386 steps
  • For Fluid Type: All common Mineral, Polyester, and Alkybenzene oils.
  • Input Voltage: 12 VDC ±10%
  • Cable Type: Hermetic Cable with Stripped Ends
  • Inlet Connection Size: 5/8 to 2-1/8 inch ODF
  • Outlet Connection Size: 5/8 to 2-1/8 inch (ODF)
  • Actuation Type: Motor
  • Body Material: Brass
  • Connection Size: 5/8 to 2-1/8 (ODF)
  • Connection Type: ODF
  • Flow Rate: n/a
  • Function: 3-Way
  • Maximum Operating Temperature: 240 °F
  • Maximum Pressure Setting: n/a
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: n/a
  • Seal Material: Bi-piston Assembly
  • Configuration: 3-Way

Full Product Description

The Parker Sporlan Modulating 3-Way (MTW) valve allows control of refrigerant flow through two outlet ports.  Two valve pistons are attached to a connecting rod and also to the stepper motor.  As the MTW valve modulates, one port opens and the other port closes.  The movement of the valve pistons relative to the two ports is inversely proportional.  The MTW is constructed from a forged brass body for durable field operation, and uses a high quality 42 mm stepper motor                                                                                                         

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Improved performance from modulated control
• Reduction in number of modulation valves required per system
• Simplified system piping reduces installation time and material
• Single actuator reduces control and wiring complexity

Applications:
• Dehumidification
• Reheat
• Heat Reclaim

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Related Documents

×

687852
840599