Electric Valves - Transcritical CO2 (140 bar) - Gas Cooler/Flash Gas Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electric Valves - Transcritical CO2 (140 bar) - Gas Cooler/Flash Gas Series

Electric Valves - Transcritical CO2 (140 bar) - Gas Cooler/Flash Gas Series

Designed for transcritical CO2 refrigeration applications, Parker Sporlan's Gas Cooler and Flash Gas Bypass valves maintain gas cooler and flash tank system pressures for superior control and operation.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Application: Gas Cooler Transcritical Electric Valve, Flash Gas Transcritical Electric Valve
  • Resolution: 2500 steps
  • Refrigerant Type: R-744
  • Nominal Capacity: 10 to 70 ton
  • Inlet Connection Size: 1/2 to 1 inch
  • Outlet Connection Size: 1/2 to 1 inch
  • Maximum Operating Pressure: 140 bar
  • Maximum Pressure Rating: 2030 psi
  • Maximum Pressure Differential: 90 bar, 50 bar, 1305 psi, 725 psi
  • Cable Length: Less Cable ft
  • Configuration: Straight Through
  • Motor Type: Permanent Magnet Bipolar Internal Wet Motor
  • Actuation Type: Motor
  • Body Material: Brass
  • Connection Size: 1/2 to 2-1/8 inch (ODF)
  • Connection Type: ODF
  • Flow Rate: n/a
  • Function: 2-Way
  • Maximum Operating Temperature: 240 °F
  • Maximum Pressure Setting: n/a
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: n/a
  • Seal Material: Synthetic

Full Product Description

Parker Sporlan Type GC and FGB series gas cooler and flash gas cooler valves are stepper motor driven pressure regulating valves designed to maintain gas cooler and flash tank system pressures for superior control and operation. The bodies are stainless steel and the motor housings are brass. They are designed for transcritical CO2 refrigeration applications.
Each is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:
• Pressure rated for transcritical CO2 systems
• High resolution actuators with 2500 steps
• Uniquely characterized pin and port combinations to provide full range flow control
• Interchangeable bodies with flexible connections
• Tight seating capability
• Replaceable/serviceable screen on GC series
• Open design can be driven through a 0-10V or 4-20 mA interface
• Maximum working pressure for the GC and FGB valves is 2,030 ppsi (140 bar)

Applications:
• Air Conditioning – Commercial units, Industrial units
• Refrigeration – Supermarket systems, Racks, Walkin units,
• Industrial Refrigeration
• Transportation – Containers

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Related Documents

×

687852
840599