Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The main function of Ermeto DIN swivel-to-swivel high pressure hydraulic tube fittings is the connection of 2 tubes or hoses. This broad range of fittings is available in steel and in stainless steel.
The main function of Ermeto DIN swivel-to-swivel high pressure hydraulic tube fittings is the connection of 2 tubes or hoses with the same or different diameters. This broad range of Ermeto DIN swivel-to-swivel high pressure hydraulic tube fittings, types GZ and GZR is available in steel and in a stainless steel version.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications: Suitable for general hydraulic applications.
Features/ benefits:
• • Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. This attribute extends the life cycle of the fittings.
• Stainless steel surface: Ermeto DIN swivel-to-swivel high pressure hydraulic tube fittings , stainless steel version, have a high corrosion resistance to aggressive media and environmental influences, also a higher temperature resistance, than steel. These features extend the range of applications.
• High pressure: Ermeto DIN swivel-to-swivel high pressure hydraulic tube fittings have pressure ratings of up to 800 bar (S series) and 500 bar (L series), so that the fittings can be used in a wide range of applications.
| Selector Guides |
|---|
| SCIP Codes |
| Product Demos & Tutorials |
|---|
| How to assemble EO-2 fittings |
| How to assemble EO-PSR fittings |
| Communities, Blogs & Industry Links |
|---|
| Blog post Swivel assembly |
| Toughshield Plus |
| Products | Connection 1 Type | Connection 1 Size | Connection 2 Type | Connection 2 Size | Body Material |
|---|---|---|---|---|---|
| GZR08/06SCF | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZR10/06SCF | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZR10/08SCF | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZR12/06SCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZR12/08SCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZR12/10SCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZR16/10SCF | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZR16/12SCF | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR16S/15LCF | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Steel |
| GZR20/12SCF | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR20/16SCF | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Steel |
| GZR20S/18LCF | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Steel |
| GZR25/16SCF | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Steel |
| GZR25S/22LCF | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Steel |
| GZR30/16SCF | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Steel |
| GZR30/20SCF | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Steel |
| GZR30/25SCF | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Steel |
| GZR30S/28LCF | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Steel |
| GZR38/20SCF | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Steel |
| GZR38/25SCF | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Steel |
| GZR38/30SCF | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Steel |
| GZR38S/35LCF | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Steel |
| GZ06LCF | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZ06L71 | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZ08LCF | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZ08L71 | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZ10LCF | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZ10L71 | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZ12LCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZ12L71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZ15LCF | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Steel |
| GZ15L71 | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Stainless Steel |
| GZ18LCF | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Steel |
| GZ18L71 | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Stainless Steel |
| GZ22LCF | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Steel |
| GZ22L71 | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Stainless Steel |
| GZ28LCF | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Steel |
| GZ28L71 | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Stainless Steel |
| GZ35LCF | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Steel |
| GZ35L71 | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Stainless Steel |
| GZ42LCF | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Steel |
| GZ42L71 | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Stainless Steel |
| GZ06SCF | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZ06S71 | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZ08SCF | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZ08S71 | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZ10SCF | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZ10S71 | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZ12SCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZ12S71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZ16SCF | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Steel |
| GZ16S71 | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Stainless Steel |
| GZ20SCF | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Steel |
| GZ20S71 | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Stainless Steel |
| GZ25SCF | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Steel |
| GZ25S71 | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Stainless Steel |
| GZ30SCF | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Steel |
| GZ30S71 | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Stainless Steel |
| GZ38SCF | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Steel |
| GZ38S71 | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Stainless Steel |
| GZR06L/06SCF | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZR08/06LCF | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZR08L/08SCF | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZR10/08LCF | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZR10L/10SCF | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZR12/06LCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZR12/08LCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZR12/10LCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZR15/08LCF | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZR15/10LCF | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZR15/12LCF | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR18/10LCF | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZR18/12LCF | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR18/15LCF | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Steel |
| GZR18L/16SCF | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Steel |
| GZR22/12LCF | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR22/15LCF | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Steel |
| GZR22/18LCF | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Steel |
| GZR22L/20SCF | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Steel |
| GZR28/15LCF | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Steel |
| GZR28/18LCF | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Steel |
| GZR28/22LCF | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Steel |
| GZR28L/25SCF | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Steel |
| GZR35/18LCF | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Steel |
| GZR35/22LCF | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Steel |
| GZR35/28LCF | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Steel |
| GZR42/22LCF | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Steel |
| GZR42/28LCF | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Steel |
| GZR42/35LCF | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Steel |
| GZR42L/38SCF | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Steel |
| GZ10LMS | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Brass |
| GZ15LMS | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Brass |
| GZR06L/06S71 | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZR08/06L71 | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZR08/06S71 | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZR08L/08S71 | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZR10/06L71 | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZR10/06LCF | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Steel |
| GZR10/08L71 | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZR10/08S71 | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZR10L/10S71 | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZR12/06L71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZR12/06S71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 6 mm (O.D.) | Stainless Steel |
| GZR12/08L71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZR12/08S71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZR12/10L71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZR12/10S71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZR12L/10SCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Steel |
| GZR12L/12S71 | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZR12L/12SCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR12S/08LCF | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Steel |
| GZR14/12SCF | Male 24° Cone (with O-Ring) | 14 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR15/08L71 | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 8 mm (O.D.) | Stainless Steel |
| GZR15/10L71 | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZR15/12L71 | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZR15L/12SCF | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR16/10S71 | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZR16/12S71 | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZR16S/12LCF | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Steel |
| GZR16S/15L71 | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Stainless Steel |
| GZR18/10L71 | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 10 mm (O.D.) | Stainless Steel |
| GZR18/12L71 | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZR18/15L71 | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Stainless Steel |
| GZR18L/16S71 | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Stainless Steel |
| GZR20/12S71 | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZR20/16S71 | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Stainless Steel |
| GZR20S/18L71 | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Stainless Steel |
| GZR22/12L71 | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 12 mm (O.D.) | Stainless Steel |
| GZR22/15L71 | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Stainless Steel |
| GZR22/18L71 | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Stainless Steel |
| GZR22L/20S71 | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Stainless Steel |
| GZR25/16S71 | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Stainless Steel |
| GZR25/20S71 | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Stainless Steel |
| GZR25/20SCF | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Steel |
| GZR25S/22L71 | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Stainless Steel |
| GZR28/15L71 | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 15 mm (O.D.) | Stainless Steel |
| GZR28/18L71 | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Stainless Steel |
| GZR28/22L71 | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Stainless Steel |
| GZR28L/25S71 | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Stainless Steel |
| GZR30/16S71 | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 16 mm (O.D.) | Stainless Steel |
| GZR30/20S71 | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 20 mm (O.D.) | Stainless Steel |
| GZR30/25S71 | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Stainless Steel |
| GZR35/18L71 | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 18 mm (O.D.) | Stainless Steel |
| GZR35/22L71 | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Stainless Steel |
| GZR35/28L71 | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Stainless Steel |
| GZR35L/30SCF | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Steel |
| GZR38/25S71 | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 25 mm (O.D.) | Stainless Steel |
| GZR38/30S71 | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Male 24° Cone (with O-Ring) | 30 mm (O.D.) | Stainless Steel |
| GZR42/22L71 | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 22 mm (O.D.) | Stainless Steel |
| GZR42/28L71 | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Stainless Steel |
| GZR42/35L71 | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 35 mm (O.D.) | Stainless Steel |
| GZR42L/38S71 | Male 24° Cone (with O-Ring) | 42 mm (O.D.) | Male 24° Cone (with O-Ring) | 38 mm (O.D.) | Stainless Steel |
| GZR30S/28L71 | Male 24° Cone (with O-Ring) | 30 mm (O.D) | Male 24° Cone (with O-Ring) | 28 mm (O.D.) | Stainless Steel |