Ethylene Propylene 65 Durometer O-Ring, Drive Belt (E0751-65) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ethylene Propylene 65 Durometer O-Ring, Drive Belt (E0751-65)

Ethylene Propylene 65 Durometer O-Ring, Drive Belt (E0751-65)

Parker's ethylene propylene rubber (EPM, EPR, EPDM) O-rings are compatible with solvents and other chemicals.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Thermal Application Type: Low Temperature (< -30°F)
  • Minimum Operating Temperature: -70 °F
  • Durometer: 65 Shore A
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Water, Steam
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's 65 durometer black EPDM, E0751-65 is a  terpolymer of ethylene and propylene with a diene third monomer used for cross linking.   This is a common material for drive belt applications.

Temperature range: -70°F to 250°F (-57°C to 121°C)

Chemical resistance
• Hot water and steam up to 300 (149°C)
• Glycol based brake fluids (Dot 3 & 4) and silicone-based brake fluids (Dot 5) up to 300°F (149°C)
• Many organic and inorganic acids
• Cleaning agents, sodium and potassium alkalis
• Phosphate-ester based hydraulic fluids (HFD-R)
• Silicone oil and grease
• Many polar solvents (alcohols, ketones, esters)
• Ozone, aging and weather resistant

Not compatible with:
• Mineral oil products (oils, greases and fuels)


Used for drive belt applications

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687852
687519