Fabricated Steel Clevis Bracket Style SB Alignment Aids (Americas) | Product Series

Filter by

    No filters selected

Pin Diameter

Hole Diameter

Load Capacity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fabricated Steel Clevis Bracket Style SB Alignment Aids (Americas) Fabricated Steel Clevis Bracket Style SB Alignment Aids (Americas)

Fabricated Steel Clevis Bracket Style SB Alignment Aids (Americas)

Cylinder Mounting Accessories - Fabricated Steel Clevis Bracket Style SB Alignment Aids

Technical Specifications

  • Pin Diameter: 0.5 to 2 inch
  • Hole Diameter: 0.503 to 2.003 inch
  • Load Capacity: 5770 to 50375 lbs
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories

Full Product Description

Fabricated Steel Clevis Bracket Style SB Alignment Aids are cylinder mounting accessories for hydraulic and pneumatic cylinders. Parker offers a complete range of Cylinder Accessories to assure you of the greatest versatility in present or future cylinder applications. Accessories offered for spherical bearing mount cylinders include the Rod Eye, Pivot Pin and Clevis Bracket.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber and Wood
•Plastic Processing

Learn more about the Fabricated Steel Clevis Bracket Style SB alignment aids by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Pin Diameter Hole Diameter Load Capacity
0839470000 .50 INCH .503 INCH 5770 LB
0839480000 .75 INCH .753 INCH 9450 LB
0839490000 1.00 INCH 1.003 INCH 14300 LB
0839500000 1.38 INCH 1.378 INCH 20322 LB
0839510000 1.75 INCH 1.753 INCH 37800 LB
0839520000 2.00 INCH 2.003 INCH 50375 LB

687852
687492