Fluorocarbon 75 Durometer O-Ring, Extreme Low & High Temperature (VX065-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon 75 Durometer O-Ring, Extreme Low & High Temperature (VX065-75)

Fluorocarbon 75 Durometer O-Ring, Extreme Low & High Temperature (VX065-75)

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.

Technical Specifications

  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -65 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Fuel, Solvent
  • Durometer: 75 Shore A
  • Industry: Aerospace
  • Specifications Met: None, -
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VX065-75)  extreme low temperature  has unrivaled low and high temperature performance for a fluorocarbon in the sealing industry.  VX065 offers the low temperature flexibility more like a fluorosilicone, but the chemical resistance and durability expected of a fluorocarbon.

• Heat resistance - Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility - Down to -54°C (-65°F) for static applications and -26°C (-50) for dynamic applications

Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Excellent jet fuel  & HTS oil compatibility
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• Very good ozone, weather and aging resistance
• Lower temperature alternative for GLT Type, AMS-R-83485, HTS Turbine Oils

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687852
687519