FULFLO FB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Media

Connection Size

Connection Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO FB SINGLE BAG FILTER VESSELS |   CARBON STEEL, 304 & 316 SS, ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION

FULFLO FB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION

The Fulflo FB Single Bag Filter Vessel provides excellent and economical liquid and gas filtration for industrial and chemical applications.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Bag Filter Vessel
  • Kits Included: 1 bag
  • Specifications Met: ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 175 psi / 12.1 bar
  • Maximum Operating Temperature: 400 °F
  • Flow Rate: 80 gpm, 160 gpm
  • Seal Material: Buna-N (250 F max.)

Full Product Description

The Fulflo® FB series of bag and strainer filter vessels provides excellent filtration in a wide range of industrial and chemical liquid filtration applications. All details of design, materials, construction and workmanship of the FB Filter Bag Vessel Series conform to ASME code and are available in non-code design and construction.

Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing (O-rings are not required to seal filter bags)
• Swing bolts with eye-nuts for fast, easy opening and closing of cover
• Buna-N O-ring standard with EPDM, Viton® and fluoropolymer available
• Maximum design pressure is 150psi (10.3 bar) at 450°F (232°C), (Limited to 250°F by the standard
Buna-N O-ring)
• ASME Code UM stamp is standard (U stamp is optional)
• Threaded vent and drain connections
• Adjustable leg height and threaded or flanged inlet and outlet
• Side inlet cover opens without disconnecting piping
• Side inlet, bottom outlet, and crevice-free welded design provide a smooth interior for easy wash-out and cleaning
• Hinged cover for easy opening
• Positive seal of “C” style flex band bags prior to closing the vessel cover
• Optional hold-down assembly for conversion to “G” style bag media seal available

Applications
• Potable Water Filtration
• Process Water Filtration
• Filtration of Coatings
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Related Documents

×
Products Materials of Construction Media Connection Size Connection Type Options
FB11-2 Carbon Steel 17-1/2 inch single bag 2-inch NPT Zinc plated carbon steel legs
FB11-2W Carbon Steel 17-1/2 inch single bag 2-inch NPT Wall Mounted (No legs)
FB11-2SL Carbon Steel 17-1/2 inch single bag 2-inch NPT Stainless steel legs
FB11-2SB Carbon Steel 17-1/2 inch single bag 2-inch NPT Stainless steel cover bolts
FB11-2SS Carbon Steel 17-1/2 inch single bag 2-inch NPT Stainless steel legs / Stainless steel cover bolts
FB11-2WSB Carbon Steel 17-1/2 inch single bag 2-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
FB11-2F Carbon Steel 17-1/2 inch single bag 2-inch ANSI Zinc plated carbon steel legs
FB11-2FW Carbon Steel 17-1/2 inch single bag 2-inch ANSI Wall Mounted (No legs)
FB11-2FSL Carbon Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel legs
FB11-2FSB Carbon Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel cover bolts
FB11-2FSS Carbon Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel legs / Stainless steel cover bolts
FB11-2FWSB Carbon Steel 17-1/2 inch single bag 2-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
FB11-3 Carbon Steel 17-1/2 inch single bag 3-inch NPT Zinc plated carbon steel legs
FB11-3W Carbon Steel 17-1/2 inch single bag 3-inch NPT Wall Mounted (No legs)
FB11-3SL Carbon Steel 17-1/2 inch single bag 3-inch NPT Stainless steel legs
FB11-3SB Carbon Steel 17-1/2 inch single bag 3-inch NPT Stainless steel cover bolts
FB11-3SS Carbon Steel 17-1/2 inch single bag 3-inch NPT Stainless steel legs / Stainless steel cover bolts
FB11-3WSB Carbon Steel 17-1/2 inch single bag 3-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
FB11-3F Carbon Steel 17-1/2 inch single bag 3-inch ANSI Zinc plated carbon steel legs
FB11-3FW Carbon Steel 17-1/2 inch single bag 3-inch ANSI Wall Mounted (No legs)
FB11-3FSL Carbon Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel legs
FB11-3FSB Carbon Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel cover bolts
FB11-3FSS Carbon Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel legs / Stainless steel cover bolts
FB11-3FWSB Carbon Steel 17-1/2 inch single bag 3-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
FB12-2 Carbon Steel 31-1/2 inch double bag 2-inch NPT Zinc plated carbon steel legs
FB12-2W Carbon Steel 31-1/2 inch double bag 2-inch NPT Wall Mounted (No legs)
FB12-2SL Carbon Steel 31-1/2 inch double bag 2-inch NPT Stainless steel legs
FB12-2SB Carbon Steel 31-1/2 inch double bag 2-inch NPT Stainless steel cover bolts
FB12-2SS Carbon Steel 31-1/2 inch double bag 2-inch NPT Stainless steel legs / Stainless steel cover bolts
4LFB11-2FWSB 304L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
4LFB11-3 304L Stainless Steel 17-1/2 inch single bag 3-inch NPT Zinc plated carbon steel legs
4LFB11-3W 304L Stainless Steel 17-1/2 inch single bag 3-inch NPT Wall Mounted (No legs)
4LFB11-3SL 304L Stainless Steel 17-1/2 inch single bag 3-inch NPT Stainless steel legs
4LFB11-3SB 304L Stainless Steel 17-1/2 inch single bag 3-inch NPT Stainless steel cover bolts
4LFB11-3SS 304L Stainless Steel 17-1/2 inch single bag 3-inch NPT Stainless steel legs / Stainless steel cover bolts
4LFB11-3WSB 304L Stainless Steel 17-1/2 inch single bag 3-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
4LFB11-3F 304L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Zinc plated carbon steel legs
4LFB11-3FW 304L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Wall Mounted (No legs)
4LFB11-3FSL 304L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel legs
4LFB11-3FSB 304L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel cover bolts
4LFB11-3FSS 304L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel legs / Stainless steel cover bolts
4LFB11-3FWSB 304L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
4LFB12-2 304L Stainless Steel 31-1/2 inch double bag 2-inch NPT Zinc plated carbon steel legs
4LFB12-2W 304L Stainless Steel 31-1/2 inch double bag 2-inch NPT Wall Mounted (No legs)
4LFB12-2SL 304L Stainless Steel 31-1/2 inch double bag 2-inch NPT Stainless steel legs
4LFB12-2SB 304L Stainless Steel 31-1/2 inch double bag 2-inch NPT Stainless steel cover bolts
4LFB12-2SS 304L Stainless Steel 31-1/2 inch double bag 2-inch NPT Stainless steel legs / Stainless steel cover bolts
4LFB12-2WSB 304L Stainless Steel 31-1/2 inch double bag 2-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
4LFB12-2F 304L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Zinc plated carbon steel legs
4LFB12-2FW 304L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Wall Mounted (No legs)
4LFB12-2FSL 304L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel legs
4LFB12-2FSB 304L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel cover bolts
4LFB12-2FSS 304L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel legs / Stainless steel cover bolts
4LFB12-2FWSB 304L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
4LFB12-3 304L Stainless Steel 31-1/2 inch double bag 3-inch NPT Zinc plated carbon steel legs
4LFB12-3W 304L Stainless Steel 31-1/2 inch double bag 3-inch NPT Wall Mounted (No legs)
4LFB12-3SL 304L Stainless Steel 31-1/2 inch double bag 3-inch NPT Stainless steel legs
4LFB12-3SB 304L Stainless Steel 31-1/2 inch double bag 3-inch NPT Stainless steel cover bolts
4LFB12-3SS 304L Stainless Steel 31-1/2 inch double bag 3-inch NPT Stainless steel legs / Stainless steel cover bolts
FB12-2WSB Carbon Steel 31-1/2 inch double bag 2-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
FB12-2F Carbon Steel 31-1/2 inch double bag 2-inch ANSI Zinc plated carbon steel legs
FB12-2FW Carbon Steel 31-1/2 inch double bag 2-inch ANSI Wall Mounted (No legs)
FB12-2FSL Carbon Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel legs
FB12-2FSB Carbon Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel cover bolts
FB12-2FSS Carbon Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel legs / Stainless steel cover bolts
FB12-2FWSB Carbon Steel 31-1/2 inch double bag 2-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
FB12-3 Carbon Steel 31-1/2 inch double bag 3-inch NPT Zinc plated carbon steel legs
FB12-3W Carbon Steel 31-1/2 inch double bag 3-inch NPT Wall Mounted (No legs)
FB12-3SL Carbon Steel 31-1/2 inch double bag 3-inch NPT Stainless steel legs
FB12-3SB Carbon Steel 31-1/2 inch double bag 3-inch NPT Stainless steel cover bolts
FB12-3SS Carbon Steel 31-1/2 inch double bag 3-inch NPT Stainless steel legs / Stainless steel cover bolts
FB12-3WSB Carbon Steel 31-1/2 inch double bag 3-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
FB12-3F Carbon Steel 31-1/2 inch double bag 3-inch ANSI Zinc plated carbon steel legs
FB12-3FW Carbon Steel 31-1/2 inch double bag 3-inch ANSI Wall Mounted (No legs)
FB12-3FSL Carbon Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel legs
FB12-3FSB Carbon Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel cover bolts
FB12-3FSS Carbon Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel legs / Stainless steel cover bolts
FB12-3FWSB Carbon Steel 31-1/2 inch double bag 3-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
4LFB11-2 304L Stainless Steel 17-1/2 inch single bag 2-inch NPT Zinc plated carbon steel legs
4LFB11-2W 304L Stainless Steel 17-1/2 inch single bag 2-inch NPT Wall Mounted (No legs)
4LFB11-2SL 304L Stainless Steel 17-1/2 inch single bag 2-inch NPT Stainless steel legs
4LFB11-2SB 304L Stainless Steel 17-1/2 inch single bag 2-inch NPT Stainless steel cover bolts
4LFB11-2SS 304L Stainless Steel 17-1/2 inch single bag 2-inch NPT Stainless steel legs / Stainless steel cover bolts
4LFB11-2WSB 304L Stainless Steel 17-1/2 inch single bag 2-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
4LFB11-2F 304L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Zinc plated carbon steel legs
4LFB11-2FW 304L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Wall Mounted (No legs)
4LFB11-2FSL 304L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel legs
4LFB11-2FSB 304L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel cover bolts
4LFB11-2FSS 304L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel legs / Stainless steel cover bolts
4LFB12-3WSB 304L Stainless Steel 31-1/2 inch double bag 3-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
4LFB12-3F 304L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Zinc plated carbon steel legs
4LFB12-3FW 304L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Wall Mounted (No legs)
4LFB12-3FSL 304L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel legs
4LFB12-3FSB 304L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel cover bolts
4LFB12-3FSS 304L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel legs / Stainless steel cover bolts
4LFB12-3FWSB 304L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
6LFB11-2 316L Stainless Steel 17-1/2 inch single bag 2-inch NPT Zinc plated carbon steel legs
6LFB11-2W 316L Stainless Steel 17-1/2 inch single bag 2-inch NPT Wall Mounted (No legs)
6LFB11-2SL 316L Stainless Steel 17-1/2 inch single bag 2-inch NPT Stainless steel legs
6LFB11-2SB 316L Stainless Steel 17-1/2 inch single bag 2-inch NPT Stainless steel cover bolts
6LFB11-2SS 316L Stainless Steel 17-1/2 inch single bag 2-inch NPT Stainless steel legs / Stainless steel cover bolts
6LFB11-2WSB 316L Stainless Steel 17-1/2 inch single bag 2-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
6LFB11-2F 316L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Zinc plated carbon steel legs
6LFB11-2FW 316L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Wall Mounted (No legs)
6LFB11-2FSL 316L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel legs
6LFB11-2FSB 316L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel cover bolts
6LFB11-2FSS 316L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Stainless steel legs / Stainless steel cover bolts
6LFB11-2FWSB 316L Stainless Steel 17-1/2 inch single bag 2-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
6LFB11-3 316L Stainless Steel 17-1/2 inch single bag 3-inch NPT Zinc plated carbon steel legs
6LFB11-3W 316L Stainless Steel 17-1/2 inch single bag 3-inch NPT Wall Mounted (No legs)
6LFB11-3SL 316L Stainless Steel 17-1/2 inch single bag 3-inch NPT Stainless steel legs
6LFB11-3SB 316L Stainless Steel 17-1/2 inch single bag 3-inch NPT Stainless steel cover bolts
6LFB11-3SS 316L Stainless Steel 17-1/2 inch single bag 3-inch NPT Stainless steel legs / Stainless steel cover bolts
6LFB11-3WSB 316L Stainless Steel 17-1/2 inch single bag 3-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
6LFB11-3F 316L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Zinc plated carbon steel legs
6LFB11-3FW 316L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Wall Mounted (No legs)
6LFB11-3FSL 316L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel legs
6LFB11-3FSB 316L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel cover bolts
6LFB11-3FSS 316L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Stainless steel legs / Stainless steel cover bolts
6LFB11-3FWSB 316L Stainless Steel 17-1/2 inch single bag 3-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
6LFB12-2 316L Stainless Steel 31-1/2 inch double bag 2-inch NPT Zinc plated carbon steel legs
6LFB12-2W 316L Stainless Steel 31-1/2 inch double bag 2-inch NPT Wall Mounted (No legs)
6LFB12-2SL 316L Stainless Steel 31-1/2 inch double bag 2-inch NPT Stainless steel legs
6LFB12-2SB 316L Stainless Steel 31-1/2 inch double bag 2-inch NPT Stainless steel cover bolts
6LFB12-2SS 316L Stainless Steel 31-1/2 inch double bag 2-inch NPT Stainless steel legs / Stainless steel cover bolts
6LFB12-2WSB 316L Stainless Steel 31-1/2 inch double bag 2-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
6LFB12-2F 316L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Zinc plated carbon steel legs
6LFB12-2FW 316L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Wall Mounted (No legs)
6LFB12-2FSL 316L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel legs
6LFB12-2FSB 316L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel cover bolts
6LFB12-2FSS 316L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Stainless steel legs / Stainless steel cover bolts
6LFB12-2FWSB 316L Stainless Steel 31-1/2 inch double bag 2-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts
6LFB12-3 316L Stainless Steel 31-1/2 inch double bag 3-inch NPT Zinc plated carbon steel legs
6LFB12-3W 316L Stainless Steel 31-1/2 inch double bag 3-inch NPT Wall Mounted (No legs)
6LFB12-3SL 316L Stainless Steel 31-1/2 inch double bag 3-inch NPT Stainless steel legs
6LFB12-3SB 316L Stainless Steel 31-1/2 inch double bag 3-inch NPT Stainless steel cover bolts
6LFB12-3SS 316L Stainless Steel 31-1/2 inch double bag 3-inch NPT Stainless steel legs / Stainless steel cover bolts
6LFB12-3WSB 316L Stainless Steel 31-1/2 inch double bag 3-inch NPT Wall Mounted (No legs) / Stainless steel cover bolts
6LFB12-3F 316L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Zinc plated carbon steel legs
6LFB12-3FW 316L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Wall Mounted (No legs)
6LFB12-3FSL 316L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel legs
6LFB12-3FSB 316L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel cover bolts
6LFB12-3FSS 316L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Stainless steel legs / Stainless steel cover bolts
6LFB12-3FWSB 316L Stainless Steel 31-1/2 inch double bag 3-inch ANSI Wall Mounted (No legs) / Stainless steel cover bolts

687852
702106