Gantry Robot System 5: Two Axis XX''-Z | ParkerBR

Gantry Robot System 5: Two Axis XX''-Z | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Gantry Robot System 5: Two Axis XX''-Z

Gantry Robot System 5: Two Axis XX''-Z

Designed for rapid transport of moderate loads (50-100kg) in a single vertical plane, the System 5 gantry robot system provide 2 axes of motion and is capable of high speeds and accelerations, larger moment loads and travels of up to 7.9m x 1.5m

Technical Specifications

  • Product Type: Gantry Robot
  • Configuration: XX"-Z
  • Drive Axis Type: Belt
  • Maximum Stroke Length: 7900 (X) * 1500 (Z) mm
  • Maximum Operating Speed: 2.5 (X) * 1.5 (Z) m/sec
  • Load Capacity: 50 to 100 kg
  • Repeatability: ± 0.2 to ± 0.5 mm
  • Additional Protection Included: Steel Strip Cover

Full Product Description

Providing a cost-effective and easy to integrate solution, Parker's seven standard gantry system configurations are designed to satisfy the vast majority of gantry robot applications. By standardizing on these configurations, Parker has simplified sizing and selection, shortened lead times, and reduced costs for users of these systems. The travels and loads indicated are nominal, and should not be considered limiting factors. Longer travels and increased loads are attainable depending upon the combination of parameters.

"System Five" is an X-Z system utilizing the HZR belt driven unit for the vertical axis. The rigidity of the HZR permits higher vertical speed, greater X-axis acceleration and larger moment loading than System Three.

In addition to our standard gantry systems, Parker offers products with additional capabilities to fulfill the needs of special applications. Our engineering skill and manufacturing expertise have integrated these products into custom-tailored gantry solutions which have successfully addressed the most unique and exacting requirements of machine builders and integrators around the world.

Markets:
• Industrial Manufacturing
• Automotive
• Packaging / Warehouse
• Food & Bev

Features/Benefits:
• Available with motors, drives and controls for a complete system solution
• Extended travels available upon request
• Rotary motion modules available as addition
• Cleanroom preparations if required
• External position feedback available
• Vertical axis brakes to prevent damage in power failure
• Can add various end effectors
• Protective guarding available for rough applications
• Custom support structures can be included

Applications:
• Factory Automation
• Palletizing
• Material Handling
• Pick & Place

Related Documents

×
Products

687852
936514