Gauge Valve or Unibody Valve V2-V3 | Product Series

Filter by

    No filters selected

Inlet Connection

Type

Valve Configuration Type

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Gauge Valve or Unibody Valve V2-V3

Gauge Valve or Unibody Valve V2-V3

Parker’s V2 and V3, rugged, all steel bodied, tiny hand valves are designed to seat tight and permit isolation of small system components. They are primarily used as gauge (V2) and drain (V3) valves.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Maximum Operating Pressure: 32 bar, 450 psig
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 240 °F
  • Inlet Connection Size: FPT, MPT, FPT *accepts 3/8" OD Tube, 3-1/4 inch Ext. MPT, 2-1/2 inch Ext. MPT, 3-3/4 inch Ext. MPT, 5-1/4 inch Ext. MPT, 4 inch Ext. MPT, 5 inch Ext. MPT, 8-1/2 inch Ext. MPT
  • Product Type: V2, V3
  • Valve Configuration: Angle, Globe
  • Materials of Construction: Body: Forged Steel, ATSM A105 C 1029 Zinc-plated, Seal Cap: Aluminum, Packing Nut: Steel, Stem: Stainless Steel, 1/4 inch square flats, Stem Packing: Graphite base, Seal Cap O-Ring: Neoprene, Seal Cap: Plas

Full Product Description

Parker’s V2 and V3 small hand valves are a compact and economical solution for gauge isolation and component draining applications. These valves feature non-removable stainless steel stems and a plated housing for enhanced operating life and system safety. These valves are available in many different configurations including straight or angled bodies, MPT or FPT connections, and various extended lengths. This flexibility makes the V2 and V3 suitable for a wide variety of applications including gauge isolation, purge points, remote pilot control, and system draining functions.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• ASTM Forged Steel Body
• Design Pressure 450 PSIG (PS), 32 bar
• Fluid Temperature Range -40°F to 240°F
• Stainless Steel Stem
• Options: Angle or Globe Body, Extended connection lengths

Applications:
• Gauge valve
• Service valve
• Pipe line components

Products Inlet Connection Type Valve Configuration Type Material
106619 FPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106620 MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106621 FPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106623 MPT V3 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106625 FPT *accepts 3/8" OD tube V3 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106626 FPT *accepts 3/8" OD tube V3 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106627 3-1/4" Ext. MPT V3 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106628 3-1/4" Ext. MPT V3 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106629 2-1/2" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106630 3-1/4" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106631 3-3/4" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106632 5-1/4" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106636 2-1/2" Ext. MPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106639 5-1/4" Ext. MPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106643 4" Ext. MPT V3 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106644 5" Ext. MPT V3 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
106648 4" Ext. MPT V3 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Aluminum~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107014 FPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107015 MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107016 FPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107017 2-1/2" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107018 3-1/4" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107019 3-3/4" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107020 5-1/4" Ext. MPT V2 Angle Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107024 2-1/2" Ext. MPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107025 3-1/4" Ext. MPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107026 3-3/4" Ext. MPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107027 5-1/4" Ext. MPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene
107030 8-1/2" Ext. MPT V2 Globe Body: Forged Steel- ATSM A105 C 1029 Zinc Plated~ Seal Cap: Plastic~ Packing Nut: Steel~ Stem: Stainless steel- 1/4" square flats~ Stem Packing: Graphite base~ Seal Cap O- Ring: Neoprene

687852
687475