Cassette Seals (CB CL CH), Heavy Duty Rotary Shaft Seals | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cassette Seals (CB CL CH), Heavy Duty Rotary Shaft Seals

Cassette Seals (CB CL CH), Heavy Duty Rotary Shaft Seals

Parker cassette seals are used for fluid retention and extreme contamination exclusion in heavy duty applications operating in severe and harsh environments. The unitized design eliminates need for proper shaft surface finish and hardness.

Technical Specifications

  • Shaft Diameter: 0.500 to 14.000 inch, 10 to 350 mm
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi
  • Maximum Surface Speed: 2000 to 3000 ft/min, 10.2 to 16.3 m/sec
  • Seal Type: Metal or Rubber-covered Metal Seal Casing
  • Shaft Seal Material: Rubber

Full Product Description

Parker cassette seals (sometimes called hub seals) deliver durable reliability in demanding applications. These complex rotary shaft seals are used in heavy duty environments for fluid retention and exclusion of harsh contaminants. With a unitized method of construction, spring-loaded sealing elements ride on a self-contained internal wear sleeve surface. Multiple sealing contact points, as well as excluder lips may be integrated inside the wear sleeve surface and/or located on the OD. Designs with rubber covered metal OD casings provide improved sealing against the bore and are used for soft alloy housings.

Cassette seals from Parker are used in extreme conditions such as:
• Wash down applications on gear reducers used in food processing
• Mining, agriculture and power generation applications with severe environmental debris

Parker offers standard as well as custom cassette seal designs. Operating conditions and severity of the environment will dictate which design will meet your needs. Design options may include:
• Excluder lips for added protection against contamination and pollution, water spray and debris
• Patented axial face seal surface for dirt exclusion
• ParKote™ sealant which fills small imperfections in the bore
• Rubber covered OD for improved sealing due to thermal expansion

Standard Designs:
CB Profile: Metal case with ParKote™ bore sealant standard. Note: CB design requires special installation tool.

CL, CH Profile: Rubber covered OD for improved OD sealing and soft alloy housing.

Custom designs featuring additional or alternate sealing or exclusion contact points may be engineered for special conditions such as high misalignment, pressure or axial movement.

Typical operating ranges for standard designs:

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 3200 fpm (16.3 m/s) depending upon pressure

Maximum Pressure: 0 to 7 psi (0 to 0.48 bar) depending on shaft speed

Size Range: 1/2 to 14 inches (10 to 350 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For use in severe service for applications, reducers, gearboxes, torque hubs.

Related Documents

×

687852
687567