HLR Series - HLR070 High Load Rodless Linear Actuator | ParkerBR

HLR Series - HLR070 High Load Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

HLR Series - HLR070 High Load Rodless Linear Actuator

HLR070 is a belt driven / linear guideway equipped rodless linear actuator offering high load capacity at a small form factor and high dynamics up to 5m/s and 50 m/s2. The HLR is optimised to build easily multiaxis systems.

Technical Specifications

  • Product Series: HLR
  • Profile Width: 69 mm
  • Drive Axis Type: Belt
  • Bearing Type: Linear Guideway
  • Maximum Stroke Length: 2500 mm, 98 inch
  • Maximum Operating Speed: 5 m/sec, 197 inch/sec
  • Maximum Acceleration: 50 m/sec2, 1968 inch/sec2
  • Maximum Thrust: FX: 500 N, FX: 112 lbs
  • Load Capacity: FZ: 3847 N
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: Yes
  • Specifications Met: 2011/65/EG ROHS
  • Feedback Type: None

Full Product Description

The HLR is a linear actuator specially designed for the use in high quantity OEMs applications. This is a belt driven / linear guideway equipped actuator offering a very high load capacity at an extreme small form factor.
Its compact outside dimensions and stroke capabilities makes it ideal for a wide variety of standard applications.
With its technical data the HLR family fits to the most popular requirements in industrial applications. Combined with a wide choice of accessories it offers a very quick and easy way to build multi-axis solutions The predefined drive train simplifies the sizing and selection process and reduces the development time.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Food & Beverage
• Medical

Features/Benefits:
• Compact outside dimensions of 69 x 64 mm
• Stiff aluminum extrusion profile for self-supporting solutions
• High load capacity up to 3840 N (based on a theoretical
lifetime of 8 000 km)
• High thrust force up to 500 N
• Motor can be mounted on four sides for highest flexibility
• High acceleration up to 50 m/s2
• Speed up to 5 m/s
• Last generation linear guideway and timing belt for
minimised noise emission
• Stainless Steel cover as standard for the use in harsh
environment
• Easy accessible lubrication bore for reduced maintenance effort
• Extreme straight movement over the complete stroke for building up reliable multi-axis solutions
• Sub millimeter repeatability for highest customer requirement

Applications:
• Material Handling and Feed Systems
• In-Plant Automotive
• Packaging Machines
• General purpose applications
• Linear Handling

Related Documents

×

687852
A87859