Hydraulic Rotary Actuator - HTR Series (medium duty) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Rotary Actuator - HTR Series (medium duty) Hydraulic Rotary Actuator - HTR Series (medium duty)

Hydraulic Rotary Actuator - HTR Series (medium duty)

The HTR Series has many features ideal for the most demanding high production applications. The HTR Series can be utilized as an integral machine component, where the actuator simultaneously transmits torque and supports the line shaft or the load.

Technical Specifications

  • Operating Pressure: 2000 to 3000 psi, 138 to 207 bar
  • Product Series: Rotary Actuator
  • Radial Load Capacity: n/a
  • Axial Load Capacity: n/a
  • Technology: Hydraulics
  • Displacement: n/a
  • Maximum Output Torque: 3000 psi, 207 bar
  • Product Type: Rack and Pinion
  • Rotation Angle: 90 to 450 °
  • Full Rotation Range: 20 to 450 ° (larger - consult us)
  • Torque Rating: 300 to 600000 lbf/inch2 (at 1000 to 3000 psi)
  • Maximum Operating Pressure: 3000 psi
  • Operating Temperature: -40 to 180 °F for Nitrile Seals, -40 to 82 °C for Nitrile Seals, -20 to 250 °F for Fluorocarbon Seals, -28 to 121 °C for Fluorocarbon Seals
  • Stroke Adjustment: None, 0-5° CW Rotation, 0-5° CCW Rotation, 0-5° Both Rotation, 0-30° CW Rotation, 0-30° CCW Rotation, 0-30° Both Rotation
  • Cushioning Type: None, CW Rotation only, CCW Rotation only, Both Rotations, Four, High Performance
  • Port Type: SAE Straight Thread, NPTF, Flange, BSPP, Metric to DIN 3852/1, Metric to ISO 6149/1
  • Port Size: SAE 6 to SAE 16, 3/4 SAE Flange, 1 SAE Flange, 1/4 to 1, M14x1.5 to M33x2
  • Position Sensing Type: Yes
  • Sensor Type: Resolver Feedback, Linear Potentiometer
  • Body Material: Ductile Iron, Steel Welment
  • Shaft Material: High Strength Alloy Steel
  • Seal Material: Nitrile (NBR), Viton, Carboxylated Nitrile
  • Weight: 11 to 1560 lbs

Full Product Description

The HTR Series rotary actuator incorporates many hydraulic and mechanical features that make this actuator both robust and ideal for the most demanding high production applications. These features include: high load capability tapered roller bearings; a chrome alloy steel rack and pinion gear set; a high strength ductile iron or steel housing; and proven Parker Hannifin cylinder components. The HTR Series actuators have been successfully employed in automotive plant production machinery; machine tool equipment; plastics and rubber processing machinery; basic metals production machinery and in material handling machinery.



The HTR Series can be employed as an integral machine component, where the actuator can simultaneously transmit torque and support the line shaft or the load. Such an arrangement allows for the elimination of one set of external support bearings. Optional cushions can also be incorporated to decelerate external loads, thus eliminating the need for an external deceleration device such as shock absorbers or brakes. Additionally, machine installations can be simplified with the hollow shaft feature by eliminating additional coupling. This is achieved by means of a square shaft key or if needed the housing can be drilled and tapped to mount various brackets. For easy serviceability, the piston seals can be inspected and replaced while the actuator remains installed on the machinery.



Markets:

• Factory Automation

• Automotive

• Heavy Industries



Features/Benefits:

• High load capability tapered roller bearings

• Chrome alloy steel rack and pinion gear set

• High strength ductile iron or steel housing

• Proven Parker Hannifin cylinder components



Applications:

• Automotive plant production machinery

• Machine tool equipment

• Plastics and rubber processing machinery

• Basic metals production machinery

• Material handling machinery

Related Documents

×

687852
687577