High-Pressure Hydrogen Hose Assemblies | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High-Pressure Hydrogen Hose Assemblies

High-Pressure Hydrogen Hose Assemblies

Parker Hydrogen Hose Assemblies, designed for high-pressure hydrogen dispensing and transfer up to 103.5 MPa, provide robust, reliable, and safe service with a long lifespan for critical hydrogen applications.

Technical Specifications

  • Weight: 0.22 lb/ft, 0.33 kg/m, 0.66 lb/ft, 0.98 kg/m
  • Hose Inner Tube Material: Polymer (P)
  • Brand: Parker
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 1035 bar, 15000 psi, 962 bar, 13960 psi
  • Product Type: Fuel Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide, pinpricked
  • Product Style: Hydrogen Hose
  • Minimum Bend Radius: 150 mm, 5.90 inch, 250 mm, 9.84 inch
  • Materials of Construction: Thermoplastic
  • Specifications Met: Meet ISO 19880-5 & HGV 4.2, Certified acc. to ANSI/CSA HGV 4.2 (size -4)
  • Inside Diameter: 1/2 inch, 13 mm, 1/4 inch, 6.4 mm
  • Outside Diameter: 0.89 inch, 22.7 mm, 0.51 inch, 13 mm
  • Application: Fluid Transfer (Alternate Energy), High-pressure hydrogen transfer in pressure class H70, High-pressure hydrogen dispensing
  • Hose Reinforcement Material: Steel Wire

Full Product Description

Parker Hydrogen Hose Assemblies are engineered to provide a leak-proof solution for high-pressure hydrogen dispensing and hydrogen transfer, supporting pressures up to 103.5 MPa. Each hose assembly is factory-assembled and pressure-tested to ensure reliable operation and long lifecycle in critical hydrogen applications.

 

Parker hydrogen hose assemblies meet or exceed international hydrogen standards, such as ISO 19880-5 and ANSI/CSA HGV 4.2 - pressure class H70. Moreover, the -4 size hose is fully certified by a third party to ANSI/CSA HGV 4.2.

 

Markets

-     Clean energy

 

Features/Benefits

-     Leak-tight assembly due to a perfect fit of hose and fittings, even at temperatures as low as -40 °C: highest safety for extremely critical applications

-     Durable construction: extended service life and reduced frequency of replacement

-     Proven performance: recognized as a leading product through extensive field testing

-     Ease of use: a tight bend radius allows for easy installation in tight spaces

-     High kink resistance: minimized risk of hose damage by end user

-     Fast refueling at -40°C: low refilling time for end user

-     Hose size -4: HGV 4.2 certified, first hose certified to HGV 4.2 to meet this market requirement

-     Meets or exceeds ISO 19880-5: the hose meets the highest market requirements

-     Low permeation rates: improved safety (gas concentrations) and minimized hydrogen loss

-     Enhanced safety: exceeds H70 pressure requirements with a 103.5 MPa working pressure capacity in case of pressure spikes

 

Applications

-    High-pressure hydrogen dispensing

-    High-pressure hydrogen transfer

 

Related Documents

×
Products

687852
687513