OBSOLETE: ISO 15552 Pneumatic Cylinders, Large Bore Tie-Rods Round Profile - P1D-T Series / Parker Pneumatic – Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: ISO 15552 Pneumatic Cylinders, Large Bore Tie-Rods Round Profile - P1D-T Series / Parker Pneumatic – Europe

OBSOLETE: ISO 15552 Pneumatic Cylinders, Large Bore Tie-Rods Round Profile - P1D-T Series / Parker Pneumatic – Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Non-Guided, Through Rod
  • Cylinder Action: Double Acting
  • Bore Diameter: 160 to 320 mm
  • Maximum Stroke Length: 2000 mm, 78.7 inch
  • Extend Stroke Force: 12058 to 48255 N
  • Retract Stroke Force: 11304 to 46385 N
  • Cushioning Type: Pneumatic Adjustable
  • Port Size: G 3/4, G1
  • Rod End Thread Type: Male
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -20 to 80 °C (Standard), -10 to 140 °C (High), -4 to 176 °F (Standard), 14 to 284 °F (High)
  • Position Sensing Type: Optional Bracket
  • Mounting Option: ISO 15552
  • Specifications Met: ATEX, ISO 15552
  • Piston Rod Material: Stainless Steel, Steel, Chrome-plated
  • Body Material: Aluminum
  • End Cap Material: Aluminum
  • Body Type: Tube, Tie Rod
  • Corrosion Resistance Included: Yes
  • Repairable: Yes

Full Product Description

This product isThe P1D-T large bore in sizes Ø160, 200, 250 and 320mm is an ISO 15552 magnetic Tie-Rods cylinder for standard temperature -20 to +80°C. This series is also available as non magnetic and as high temperature versions up to +140°C. P1D-T has corrosion resistant materials and is suitable for heavy duty applications.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits:
• Conforms to ISO 15552 standard
• Bores from 160 to 320 mm
• Heavy Duty Tie-Rods Design
• Corrosion resistant with aluminium end plates, barrel in anodized aluminium and stainless steel piston rod
• Polyurethane seal technology
• Adjustable air cushioning
• Mechanical end stops reduce the noise
• Wide range of mountings and drop-in sensors

Applications:
  General industry – Linear movement
    • Push objects
    • Stop/Hold/Go
  General industry - Clamping
    • Clamp objects
    • Fix / hold in position
  General industry - Holding
    • Lift, moving, clamping
  General industry - Controlling
    • Change lane, direction
    • Change level
  Packaging – Moving
    • Push / pull objects
    • Sorting, conveying
  Outdoor transport and railway – Linear movement
    • Moving, clamping, closing, …

Option Overview:
¦ Metal scraper ring
The P1D-T large bore series standard scraper rings cannot be used in environments where the piston rod may be coated with resin, ice, cement, sugar crystals, dough, etc., primarily in timber handling, refrigerated / chilled transport, cement industry, chemicals and food and drinks. The build up of hard abrasive coatings on the piston rod can damage the standard scraper ring and shorten service life. A metal scraper ring is an option for all diameters of P1D-T large bore cylinders. This metal scraper has to be used with a hard-chromium plated piston rod.

¦ ATEX Certification
An atmosphere with the potential to become an explosive atmosphere during operating conditions and / or under the influence of the surroundings is defined as a potentially explosive atmosphere. Products covered by directive 94/34/EC are defined as intended for use in potentially explosive atmospheres. All P1D-T large bore cylinders can be supplied ATEX certified for use in these type of environments.


General Technical Data:
• International Standard: complies with ISO 15552 (corresponds to the withdrawn standards ISO 6431, DIN ISO 6431, VDMA 24562, NFE 49003.1 and UNI 10290) for installation dimensions.
• Bore Sizes : Ø160, Ø200, Ø250 and Ø320 mm
• Stroke Length : 10 to 2000mm
• Versions : double acting / double acting with through rod
• Cushioning : adjustable pneumatic
• Position Sensing : "Drop in" or “Straight in” sensors can easily be installed by adding on the tie-rods brackets protecting the sensor that can be located at any position along the piston stroke. Choose between electronic or reed sensors with various cable lengths and M8 knurled screws or flying lead connection. The high temperature version does not have a magnetic ring in the piston and therefore cannot be used with sensors.
Installation
• Installation : a wide range of cylinder mountings in aluminum providing the same overall corrosion resistance.
• Mounting Position : any

Operating and Environmental Data:
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 1.0 to 10 Bar
• Operating Temperature : -20°C to +80°C (standard temperature) / -10°C to +140°C (high temperature)
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : resistance to corrosion and chemicals. Materials and surface treatment have been selected for industrial applications where solvents and detergents are frequently used.

Material Specification - Bores Ø160, Ø200 and Ø250 mm:
• End Covers : Aluminium
• Cylinder Barrel : Anodised aluminium (AlMgSi 0.5-F25) 20µm
• Piston Rod : Stainless steel (standard DIN X12 CrMoS 17) / Chromium plated steel (optional DIN 20 Mn V 6)
• Piston Rod Nut : Zinc plated steel
• Tie Rod : High alloyed steel DIN X12 CrMoS 17
• Tie Rod Nut : Zinc plated steel
• Piston Rod Seal : standard temperature: NBR (Nitrile rubber) / high temperature: FKM (Fluoro elastomer)
• Piston : Aluminium
• Magnet : Magnet foil
• Piston Seals : standard temperature: NBR (Nitrile rubber) / high temperature: FKM (Fluoro elastomer)
• Piston Nut : Zinc plated steel
• O Rings : standard temperature: NBR (Nitrile rubber) / high temperature: FKM (Fluoro elastomer)
• Piston Rod Bearing : Metal-polymer material
• Cushion Screws : Brass and stainless steel
• Cushion Seals : standard temperature: NBR (Nitrile rubber) / high temperature: FKM (Fluoro elastomer)

Material Specification - Bore Ø320 mm:
• End Covers : Aluminium
• Cylinder Barrel : Anodised aluminium (AlMgSi 0.5-F25) 20µm
• Piston Rod : Stainless steel (standard DIN X20 Cr 13) / Chromium plated steel (optional DIN 20 Mn V 6)
• Piston Rod Nut : Zinc plated steel
• Tie Rod : Stainless steel DIN X5 CrNi 18 10
• Tie Rod Nut : Zinc plated steel
• Piston Rod Seal :
- standard temperature: PU (Polyurethane) and HYTREL (Thermoplastic elastomer)
- high temperature: FKM (Fluoro elastomer), PTFE (Polytetrafluoroethylene) and Bronze
• Piston : Aluminium
• Magnet : Plasto Ferrite
• Piston Seals : standard temperature: PU (Polyurethane) / high temperature: FKM (Fluoro elastomer)
• Piston Nut : Zinc plated steel
• O Rings : standard temperature: NBR (Nitrile rubber) / high temperature: FKM (Fluoro elastomer)
• Piston Rod Bearing : Metal Polymer Composite
• Cushion Screws : Brass and stainless steel
• Cushion Seals : standard temperature: PU (Polyurethane) / high temperature: FKM (Fluoro elastomer)

Related Documents

×

687852
A87859