Leadscrew Driven, Light Capacity Miniature Linear Positioner - LCR30 Series | ParkerBR

Leadscrew Driven, Light Capacity Miniature Linear Positioner - LCR30 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Leadscrew Driven, Light Capacity Miniature Linear Positioner - LCR30 Series

Leadscrew Driven, Light Capacity Miniature Linear Positioner - LCR30 Series

The LCR 30 is a value priced, screw driven miniature linear actuator which is ideal for OEM applications, moving light payloads with moderate thrust. This 30mm wide device is available with strokes of up to 600mm and a load capacity of 90N

Technical Specifications

  • Product Series: LCR
  • Profile Width: 30 mm
  • Drive Axis Type: Leadscrew
  • Screw Pitch: 2 mm, 10 mm
  • Bearing Type: Square Rail, Glider
  • Maximum Stroke Length: 600 mm, 23.62 inch
  • Maximum Operating Speed: 0.15 m/sec, 5.9 inch/sec
  • Maximum Screw Speed: 15 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 100 micron, 3.94 thou
  • Drive Train Efficiency Rating: 50 to 70 %
  • Duty Cycle: 100 %
  • Load Capacity: 90 N, 20 lb
  • Inverted Load Capacity: 90 N, 20 lb
  • Axial Load Capacity: 70 N, 15.7 lbs
  • Maximum Breakaway Torque: 30 Nm, 4.24 oz-inch
  • Maximum Running Torque: n/a
  • Additional Protection Included: Steel Strip Cover
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP30

Full Product Description

The LCR (Light Capacity Rodless) is a belt or leadscrew driven miniature linear actuator that has been design to answer the needs of OEM instrument builder. Due to its design, the LCR is the ideal mechanical positioner for applications in the life science space requiring a high quality, miniature, and easy to use rodless linear actuator. Flexible sizes, drive train types, bearings and strokes make it the ideal building block to base an instrument design around. The LCR screw drive is ideal for applications requiring electronic control of light payloads and high thrust. This make the LCR screw drive ideal for applications in analytical instruments, laboratory automation, micro titer automation, and liquid handling. The LCR is also applicable to general purpose applications moving light payloads, and basic repeatability for point of purchase kiosks, part shuttling, and even conversion from rodless pneumatics to electric automation.

Markets:
• Life Science
• General Automation

Features/Benefits:
• Frame width of 30 mm
• Travel lengths up to 600 mm
• Positional repeatability of +/- 0.1 mm
• Maximum speeds up to 150 mm/s
• Integrated drive belt and guidance system
• Square rail and glider bushing bearing options
• Maximum payloads of 90 N
• Maximum thrust of 45 N
• Integrated home and limit sensing
• Dovetail grooves for toe clamp mounts

Applications:
• Metrology
• Liquid Handling
• Move/Transport

Related Documents

×

687852
936514