Limber 6K Hose | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Limber 6K Hose Limber 6K Hose

Limber 6K Hose

Limber 6K hose is one of the innovative Spiral hoses setting a higher benchmark in the hose industry meeting the toughest classification of the ISO 18752 DC. With superior performance, 609AN is the most preferable hose for demanding applications.

Technical Specifications

  • Division: Fluid Connectors India
  • Inner Tube: NBR Based Oil & Heat Resistant Synthetic Rubber
  • Hose Reinforcement Material & Structure: Four Spiral Steel Wire
  • Cover Material: Nitrile based Flame Resistant MSHA Cover
  • Media: Mineral Oil, Glycol, Water-glycol Emulsions, Water (0°C to +70'C)
  • Operating Pressure: 6000 psi
  • Maximum Operating Temperature: 121 °C
  • Minimum Operating Temperature: -40 °C

Full Product Description

Product Features:
•Up-to 20% Improved force to bend compared to standard hose.
•1/2 bend radius and exceeds 4SP/ 45H, SAE100R15 and ISO 18752 DC performance.
•1,000,000 impulse cycles at 1.33 working pressure.
•Compatible with Bio-degradable hydraulic fluids and Water-Glycol based fluids.
•MSHA Certified, Standard Cover.
•Hose rubber material meets REACH requirements.

Benefits:

•Inventory reduction possibility.
•Less hose consumption in the equipment.
•Better ergonomics due to lesser force to bend.
•Optimizing the equipment size as the hose fit effortlessly for tighter routing.
•Use in wide range of applications and fluids possibility owing to Parker Hannifin Proprietary rubber technology.
Application: Mineral Oil, Glycol, Water-glycol Emulsions, Water (0°C to +70'C)
Construction:
•Inner Tube: NBR Based Oil & Heat Resistant Synthetic Rubber
•Reinforcement : Four Spiral Steel Wire
•Cover: Nitrile based Flame Resistant MSHA Cover

Temp. Range: -40°C to + 121°C (-40°F to +250°F)
Impulse Cycles: 1,000,000 Cycles
Products
609AN-12
609AN-16

687852
688287