Liquid Level Wire Probe- HBLT- Wire | Product Series

Filter by

    No filters selected

Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Level Wire Probe- HBLT- Wire

Liquid Level Wire Probe- HBLT- Wire

The HBLT-WIRE is a field adjustable capacitive liquid level sensor designed to measure refrigerant levels in traditional stationary systems such as vessels, receivers or accumulators, as well as in marine systems.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Connection Size: 3/4 inch (NPT), 1 inch (BSP)
  • Maximum Operating Pressure: 100 barg, 100 bar, 1450 psig
  • Minimum Adjustable Probe Length: 300 mm, 12 inch
  • Maximum Adjustable Probe Length: 4000 mm, 157 inch
  • Alarm Range: 10% to 100%
  • Minimum Liquid Temperature: -50 °C, -58 °F
  • Maximum Liquid Temperature: 100 °C, 212 °F
  • Minimum Ambient Temperature: -30 °C, -22 °F
  • Maximum Ambient Temperature: 50 °C, 122 °F
  • Maximum Electrical Load Resistance: 500 Ohm
  • Electrical Connection: M12, 5 Pin - 5 m (196") Long
  • Signal Output: 4 to 20 mA (0-100%)
  • Output Type: PNP, Solid State- 1A
  • Input Voltage: 24 VAC ±10%
  • Power Supply Voltage: 24V VDC ±10%
  • Frequency: 50/60 Hz
  • Power Consumption: 1.5 W
  • Enclosure Type: IP65
  • Specifications Met: EMC Emission EN61000-3-2, EMC Immunity EN61000-4-2, GOST-R No. 0903044, GOST-R No. 0903045

Full Product Description

Better, compact and cost efficient, the HBLT-Wire is a field adjustable capacitive liquid level sensor designed to measure refrigerant levels in traditional stationary systems such as vessels, receivers or accumulators, as well as in marine systems.
The HBLT-Wire is an all-in-one length probe. The flexible sensor wire provides on the job length adjustability, so one part number covers all application requirements. The sensor has an output signal of 4-20 mA, which is proportional to the 0 and 100% of liquid level.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Product Features:
• Suitable for ammonia and halocarbon refrigerants
• Adjustable length: Cut and configure wire from 300 to 400 mm (12 to 157 in)
• No requirement for recalibration or dead zone optimization, "Plug and Play"
• Configure and calibrate using a free Windows utility
• Electronic head and probe can be separated without emptying the vessel, "Service Friendly"
• One alarm output available
• Physically backwardly compatible with Refrigerating Specialties Depth Probe Tracker and ELL probe models
• Can be used without controller for basic level control

Application:
• Vessles
• Receivers
• Accumulators
• Marine Systems

Related Documents

×
Products Connection
112015 3/4" NPT
112016 1" BSP

687852
687475