Obsolete: Ironcore Linear Motor Driven, Square Rail Guided, Long Travel Miniature Linear Positioner - LX80L | ParkerBR

Obsolete: Ironcore Linear Motor Driven, Square Rail Guided, Long Travel Miniature Linear Positioner - LX80L | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Obsolete: Ironcore Linear Motor Driven, Square Rail Guided, Long Travel Miniature Linear Positioner - LX80L

Obsolete: Ironcore Linear Motor Driven, Square Rail Guided, Long Travel Miniature Linear Positioner - LX80L OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Product Series: LX
  • Profile Width: 80 mm
  • Drive Axis Type: Linear Motor
  • Screw Pitch: Ironcore Servo Motor
  • Bearing Type: Single Square Rail, Dual Square Rail
  • Maximum Stroke Length: 750 mm, 29.52 inch
  • Maximum Operating Speed: 3000 m/sec, 118.11 inch/sec
  • Maximum Acceleration: 49 m/sec2, 1930 inch/sec2
  • Bidirectional Repeatability: 1.5 micron, 0.059 thou
  • Duty Cycle: 100 %
  • Load Capacity: 58.86 N, 13 lb
  • Inverted Load Capacity: 58.86 N, 13 lb
  • Axial Load Capacity: 36 N, 8.1 lbs
  • Maximum Breakaway Torque: -
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm optical incremental / 1Vp-p Sine/Cosine)
  • Ingress Protection Rating: IP00

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The LX80L is a miniature, high precision linear positioner which uses either a one or two square rail bearings for its guidance, and an ironcore linear motor for its drive. The LX80L has an extremely compact design – measuring just 80 mm in width by 45 mm in height. Captured within this miniature profile is the stage's guidance, linear motor, linear encoder, limit and home sensors, as well as cable management – making this an ideal positioner for space restricted applications in the life sciences or optics market. The LX80L can easily be configured into multi-axis configurations with standard transition brackets available.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• Frame width of 80 mm
• Six standard strokes up to 750 mm
• Positional repeatability of +/- 1.5 micron
• Integrated optical encoder resolution of 5.0, 1.0, 0.5, 0.1, micron resolutions as well as an optional 1 Vp-p Sine/Cosine encoder available as standard
• Maximum speeds of 3000 mm/sec
• Optional 8 or 16 pole linear motor drivetrain options
• Maximum payload 58 N
• Maximum thrust of 36 N
• Integrated home and limit sensing
• Standard multi-axis configurations available
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Metrology
• Move/Transport

Related Documents

Ɨ
Products

687852
936514