Macrospray® Spider Nozzles | Product Series

Filter by

    No filters selected

Flow Rate (gph)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Macrospray® Spider Nozzles Macrospray® Spider Nozzles Macrospray® Spider Nozzles Macrospray® Spider Nozzles

Macrospray® Spider Nozzles

With up to 12 spray points per assembly, these nozzles provide larger coverage areas and superior spray performance with significantly higher flow rates, making them ideal for applications where higher volumes of liquid with fine drop sizes are required.

Technical Specifications

  • Flow Rate: Maximum 11.36 capacity at 6.9 bars per leg gal/hour
  • Maximum Operating Pressure: Up to 3000 psi, Up to 207 bar
  • Connection Type: Male threads
  • Connection Thread Size: 1/4 NTP; 3/8-24 UNF; 12/-20 UNF inch
  • Materials of Construction: 304L-SS
  • Number of Spray Point Legs: 12, 2, 4, 6, 8
  • Configuration: 0°; 22.5°; 45° leg configurations
  • Additional Options: 316-SS Sintered Filter

Full Product Description

Macrospray nozzles, designed and manufactured by the Parker Aerospace Gas Turbine Fuel Systems Division, provide enhanced performance at significantly reduced installation and life-cycle costs.

Using hydraulic pressure only, Macrospray technology allows the production of very fine atomized sprays without the added cost and complexity of air compressor assistance. Nozzle passages are designed to minimize pressure drop, conserving mechanical or pressure energy up to the exit orifice. These nozzles can be designed to integrate into almost any housing, in a wide range of spray configurations. Digital tooling makes custom products possible; and when needed, controls, sensors, pumps, and packaging can be incorporated into an entire spray system solution.

This innovative Macrospray technology is also found in fuel spray nozzles of aero engines in service today. These Parker nozzles contribute to engine emissions reductions resulting in low-smoke, low-NOx, and low-CO emissions.

Spider nozzles are able to provide larger coverage areas than conventional pressure-swirl or impact-type nozzles because they have two, four, six, eight, or 12 spray points per assembly. Using fewer bosses and less piping, these nozzles offer quicker installation, lighter weight, and lower installation and maintenance costs.

These multiple injection point nozzles provide superior spray performance with significantly higher flow rates, making them ideal for applications where higher volumes of liquid with fine drop sizes are required.

Macrospray single-point and spider nozzles generate droplets less than 10µ (SMD) at 1000 psi pressure.

MACROLAMINATION TECHNOLOGY
Parker's proprietary macrolamination technology utilizes digital tooling for the precise placement of critical geometries essential for good spray performance. These geometries are chemically machined into layers, providing smooth, efficient flow passages. They also allow complex or multiple flow circuits to be produced more economically than other processes allow. The layers are then joined in a proprietary process, forming a monolithic structure with the joints as strong as the parent material.

Current injector geometries include:
• Cylinders
• Cones
• Rings
• Spray matrices
• Tubes
• Bars
• Plates
• Multi injection point/spiders
• Integrated manifolds

BENEFITS
• High turn-down ratios: Finest quality spray performance at operating pressures ranging from 25 psi to 3000 psi
• Spray performance: The smallest & most uniform “droplet-to-droplet” size on the market
• Efficiency: Efficient flow geometries produce the smallest droplets at a given operating pressure for effective interaction between the droplet and the surrounding environment
• Elegant system requirements: Low operation energy system costs & no “air assist” equipment necessary (operate at low pressures = smaller pumps, etc.)
• High repeatability: Macrolamination (joining of metallic layers to nearly parent metal strength) eliminates a mechanical assembly, reducing piece-to-piece variation
• Longer life: Macrospray design enables more seamless flow passages for longer life
• Compact size: Uniquely packaging the smallest physical pressure swirl atomizer available on market will protect our customers' MRO business for them (difficult 2nd sourcing)
• Multiple injection points: Capability to produce multiple injection points easily through the use of layers and digital tooling
• Innovative shapes & complex fluid paths: Devices ranging from single-point sprays, to strips with multiple sprays to multi-fluid manifolds to multi-circuited panels with hundreds of spray points (not achievable via conventional technology)

Related Documents

×
Products Flow Rate (gph)
MSN1000PA 0.5

687852
687469